(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pick & Place Unit - Cam Driven Multi Type

Pick & Place Unit - Cam Driven Multi Type
  • Volume Discount

•Transportable Mass Upper Limit of Fastest Time (g): 500
•Maximum Load Capacity (g): 1300
•Type name: Center carry
•Arm arrangement (horizontal direction): -
•Arm arrangement (vertical direction): Under

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PPM13030GG-LD
PPM13030PP-LD
PPM13050GG-LD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke (up-down)
(mm)
1 Piece(s)Available

23 Days or more

30
1 Piece(s)Available

23 Days or more

30
1 Piece(s)Available

23 Days or more

50

Loading...

  1. 1

Basic Information

Control Motor External Input Built-in sensor Includes one origin point photo-microsensor Cover for external sensor No
Fastest Cycle Time(sec) 1.6 Transportable Mass Upper Limit of Fastest Time(g) 500 Maximum Load Capacity(g) 1300
Type name Center carry Arm arrangement (horizontal direction) - Arm arrangement (vertical direction) Under
Operation LD (input) Stroke (front-back)(mm) 130 Operating Voltage(V) -
Frequency(Hz) -

Additional Products in this Category

Tech Support