(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SMC
Multi-connectors are used to attach panels to machine equipment. Multiple tubes (nylon, polyurethane) can be securely mounted and unmounted with a single action.
· Effective in reducing labor when separating panels from machinery for transport, and when replacing the units in case of malfunctioning, etc.
[Features]
· The unique positioning mechanism means that this product can be installed and removed with ease, even in places that are hidden from view, without any risk of misalignment caused in the course of detachment and reattachment.
· The simple mounting procedure helps reduce labor hours dramatically compared to using a number of bulkhead union fittings for panels.
· Allows for clamping and unclamping of all tubes with a single action
· Available in 6-tube or 12-tube models.
Days to Ship: | 3 Days or more |
---|
Plug-In Reducer KQB2R Metal One-Touch Fitting
SMC
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C
· Brass parts: Electroless nickel plated.
[Applications]
· Use to size down one-touch fittings.
Days to Ship: | 3 Days or more |
---|
Male Connector KQB2H Metal One-Touch Fitting
SMC
SMC One-Touch fitting.
[Features]
· Compact, lightweight
· Grease-free
[Applications]
· Use to pipe in the same direction from female thread.
Days to Ship: | Same day or more |
---|
Show Stock Products
One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)【5-10 Pieces Per Package】
SMC
A one-touch male connector fitting (KQ2H) with sealant from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to pipe from female threads in the same direction.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)
Days to Ship: | Same day or more |
---|
Show Stock Products
Branch Universal Male Elbow KQ2Z (Sealant), One-Touch Fitting【5-10 Pieces Per Package】
SMC
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
Hexagon head of the body allows tightening with a box wrench. Use for branch connections.
Days to Ship: | 3 Days or more |
---|
One-Touch Fitting KQ2 Series Male Elbow KQ2L (Gasket Seal)【1-10 Pieces Per Package】
SMC
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 11) / circle (pp. 108)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 35) circle (pp. 140)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)
Days to Ship: | Same day or more |
---|
Show Stock Products
Female Union Fitting KQG2F, SUS316 One-Touch Pipe Fitting
SMC
One-touch fitting used for piping from a male thread.
[Features]
· Compact and lightweight.
· Working fluid temperature: -5 to +150°C
· Materials: metal parts; SUS316, seal part; special FKM.
· Non-grease. Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Applications]
· Use to pipe from male threads, such as on pressure gauges.
Days to Ship: | 3 Days or more |
---|
Male Run Tee KQ2Y (Sealant) One-Touch Fitting【5-10 Pieces Per Package】
SMC
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to branch in the same direction or at a 90 degree angle from female threads.
Days to Ship: | Same day or more |
---|
Show Stock Products
Male Delta Union KQ2D (Sealant) One-Touch Fitting【5-10 Pieces Per Package】
SMC
A one-touch fitting used for 90‑degree branching in 2 directions from a female thread.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Suitable for use with metric-size tubing and R type connection threads. The release button is available with either an ovular or round body shape.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Can be used as a fitting for branching.
Days to Ship: | Quote |
---|
SMC
Quick-connect fitting from SMC Corporation.
[Features]
·Can be used for both nylon and urethane. Great holding power
·Light removal force
·Can be used from low vacuum to 1 MPa
·Effective for piping in narrow spaces
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum -100 kPa can be used
[Applications]
·Used for 2-branch piping in the same direction and 90 degree direction from both female and male threads, and multiple connections are possible
Days to Ship: | Quote |
---|
Male Elbow KPQL/KPGL Clean One-Touch Fitting【5-10 Pieces Per Package】
SMC
A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for drive system type air systems in clean rooms.
[Applications]
· Use to connect piping in a perpendicular orientation from female threads.
Days to Ship: | Quote |
---|
90 Degree Male Elbow Push to Connect Tube Fittings, Polybutylene
USA Industrials
Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Polybutylene won't absorb moisture, so these fittings are good for water and high-humidity air applications.
Days to Ship: | 13 Days or more |
---|
SMC
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)
Days to Ship: | Same day or more |
---|
Show Stock Products
Push-in Fittings - WP Series, Union Y
Myotoku
The secret behind the unit's high reliability is the ring packing, which reduces the tube's connection operating force and maintains a high level of air-tightness.
Days to Ship: | 8 Days or more |
---|
Male Branch Tee KPT Clean One-Touch Fitting【5-10 Pieces Per Package】
SMC
A one-touch coupling from SMC Corporation.
[Features]
· A one-touch fitting; ideal for blowing type systems in clean rooms.
· Completely oil-free processing. (rubber parts are fluorine coated)
· Liquid-contact areas are non-metallic.
· Parts are cleaned, assembled and double packaged in a clean room.
· Can also be used in vacuums. (-100 kPa)
[Applications]
· Use to branch connect piping on both sides in a 90° orientation from female threads.
Days to Ship: | 3 Days or more |
---|
Straight Union KAH Antistatic One-Touch Fitting【5-10 Pieces Per Package】
SMC
SMC One-Touch fitting.
[Features]
· One-touch fitting with antistatic prevention.
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Can be used in copper-free applications.
· Flame resistant (equivalent to UL-94 Standard V-0)
· Conductive resin is used for body and seals in fittings and tubing.
[Applications]
· Used to connect tubes in the same direction.
Days to Ship: | Quote |
---|
SUS316, Quick-Connect Fitting, KQG2 Series, Male Branch Tee Union
SMC
Quick-connect fitting from SMC Corporation.
[Features]
・ Compact and weight reduced
・ Lubrication-free
·Steam can be used
·Metal part: SUS316
·Seal part: Special FKM
·Fluid temperature: -5 to 150°C
·Conforms to the Food Sanitation Act of Japan (Part materials conform to instrument and container packaging standard test)
[Applications]
・ Used for branch piping from female thread section in the 90 degree direction on both sides
Days to Ship: | 3 Days or more |
---|
Elbow Union Fitting KCL One-Touch Pipe Fitting【10 Pieces Per Package】
SMC
One-touch fitting ideal for perpendicular piping.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Sealant is standard.
[Applications]
· Use for piping at right angles from the female thread part.
Days to Ship: | 3 Days or more |
---|
General Piping Use Tube Fitting, Elbow
Nihon Pisco
[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Push-in Fittings, WP Series, Male Branch Tee
Myotoku
The secret behind the unit's high reliability is the ring packing, which reduces the connection operation power of the tube and maintains a high level of airtightness
[Features]
· Fitting consists of 6 parts minimally.
· New lock ring to tightly connect and softly separate the tube.
· A lot of joint functions make the piping work smooth and securely.
· PA+F/G resin (polyamide) is standard.
Days to Ship: | 8 Days or more |
---|
SMC
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 39) circle (pp. 144)
Days to Ship: | Same day or more |
---|
Show Stock Products
Different Diameter Cross KQ2TX One-Touch Fitting【5-10 Pieces Per Package】
SMC
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to branch tubing into 4 directions with the size reduced at both 90-degree angles.
Days to Ship: | Quote |
---|
Different Diameter Cross KQ2TY One-Touch Fitting【5-10 Pieces Per Package】
SMC
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to connect tubing for branching in 3 directions with the size reduced.
Days to Ship: | 3 Days or more |
---|
Male Delta Union KQ2D (Gasket Seal) One-Touch Fitting【10 Pieces Per Package】
SMC
A dedicated one-touch fitting for branching from a female thread to 2 right angles.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Suitable for use with metric-size tubing and M type connection threads. There are 16 types of release button available in either an ovular and round body shapes.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Can be used as a fitting for branching from female threads.
Days to Ship: | Quote |
---|
SMC
A one-touch male connector fitting with hex socket head (KQ2S) and gasket seal from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a hex wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) / circle (pp. 168)
· Applicable tube outer diameter (mm), Connection thread [R], Release button: oval (pp. 68) circle (pp. 176)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 76) circle (pp. 188)
Days to Ship: | 3 Days or more |
---|
One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Gasket Seal)【5-10 Pieces Per Package】
SMC
Quick-connect fitting from SMC Corporation.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
·Elbow union for narrow spaces where the hex head of the body can be tightened with a special wrench
[Please Refer to This for the Catalog]
·Compatible tube outer diameter mm, connection thread "G," release bushing, oval (p. 61), perfect circle (P.169)
·Compatible tube outer diameter mm, connection thread "R," release bushing, oval (p. 69), perfect circle (P.178)
·Compatible tube outer diameter mm, connection thread "NPT," release bushing, oval (p. 77), perfect circle (P.190)
Days to Ship: | Quote |
---|
Male Elbow KQB2L Metal One-Touch Fitting
SMC
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C.
· Brass parts: Electroless nickel plated.
[Applications]
· Use for piping at right angles from the female thread part.
Days to Ship: | Same day or more |
---|
Show Stock Products
Bulkhead Female Union Fitting KQG2E, SUS316 One-Touch Pipe Fitting
SMC
One-touch fitting for bulkheads.
[Features]
· Compact and lightweight.
· Working fluid temperature: -5 to +150°C
· Materials: metal parts; SUS316, seal part; special FKM.
· Non-grease. Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Applications]
· Used for transit connection of a tube and a male screw for installation of a panel.
Days to Ship: | 3 Days or more |
---|
Long Elbow Union Fitting KQG2W, SUS316 One-Touch Pipe Fitting
SMC
One-touch fitting ideal for preventing interference.
[Features]
· Compact and lightweight.
· Working fluid temperature: -5 to +150°C
· Materials: metal parts; SUS316, seal part; special FKM.
· Non-grease. Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Applications]
· The pipe is multi-layered and is used to prevent fitting interference.
Days to Ship: | Quote |
---|
Plug KQG2P, SUS316 One-Touch Pipe Fitting
SMC
Plug to block one-touch fittings.
[Features]
· Compact and lightweight.
· Material: SUS316.
· Non-grease. Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Applications]
· Used to plug one-touch pipe fittings that are not in use.
Days to Ship: | 3 Days or more |
---|
Union "Y" Fitting KCU Tube Coupler KC Series【10 Pieces Per Package】
SMC
One-touch fitting used for branch connection.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Standard specification includes sealant.
· Includes check on branch port side only.
[Applications]
· Used to branch line in the same direction.
Days to Ship: | 3 Days or more |
---|
Elbow Plug For Connection KCL Tube Coupler KC Series【10 Pieces Per Package】
SMC
An elbow plug for connection.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Sealant is standard.
[Applications]
· Used when there is a relatively high frequency of tube disconnection, eliminating tube cutting labor.
· Used for perpendicular piping from a partner tube coupler.
Days to Ship: | Quote |
---|
for Corrosion Resistance, SUS316 Fitting, Union Elbow
Nihon Pisco
All metal parts and materials use SUS316 for excellent rust resistance.
Days to Ship: | 8 Days or more |
---|
for Corrosion Resistance, SUS316 Fitting, Union Tee
Nihon Pisco
All metal parts and materials use SUS316 for excellent rust resistance.
Days to Ship: | 8 Days or more |
---|
Touch Connector FUJI Male Connector
Chiyoda
One-touch fitting which prevents rotation stoppage of tubing using rotation lock ring. Male connector with metal body.
[Features]
· All-metal types and resin body types available.
· All-metal types feature excellent strength under tough conditions, while resin body types are lightweight.
· Pipes connected to different machines can be identified easily when indicator rings (sold separately) are attached.
· Rotation lock ring prevents rotation stoppage of tubing.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing.
· The body and screw elements of elbows and branch tees can rotate.
· *Not a rotary type.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Delta Union KQ2D One-Touch Fitting【5-10 Pieces Per Package】
SMC
A one-touch fitting for single-action branching of 3 tubes at right angles.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Accommodates metric-size tubing. The release button is available with either an ovular or round body shape.
Days to Ship: | 3 Days or more |
---|
Branch Universal Male Elbow: KQ2Z (Gasket Seal), One-Touch Fitting【10 Pieces Per Package】
SMC
A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
· Gasket seal (Uni thread).
[Applications]
· Hexagon head of the body allows tightening with a box wrench. Use for branch connections.
Days to Ship: | Quote |
---|
Male Run Tee KPY Clean One-Touch Fitting【5-10 Pieces Per Package】
SMC
A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for blowing type systems in clean rooms.
· Completely oil-free processing. (rubber parts are fluorine coated)
· Liquid-contact areas are non-metallic.
· Parts are cleaned, assembled and double packaged in a clean room.
· Can also be used in vacuums. (-100 kPa)
[Applications]
· Use for branch piping in the same or in a 90° orientation from female threads.
Days to Ship: | Quote |
---|
Union "Y" KAU Antistatic One-Touch Fitting【5-10 Pieces Per Package】
SMC
SMC One-Touch fitting.
[Features]
· One-touch fitting with antistatic prevention.
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Can be used in copper-free applications.
· Flame resistant (equivalent to UL-94 Standard V-0)
· Conductive resin is used for body and seals in fittings and tubing.
[Applications]
· Used to branch line in the same direction.
Days to Ship: | Quote |
---|
Plug-In Reducer KAR Antistatic One-Touch Fitting【5-10 Pieces Per Package】
SMC
One-touch IN/OUT fitting with antistatic prevention.
[Features]
· Possible to use from vacuum (-100 kPa).
· Can be used in copper-free applications.
· Conductive resin is used for body and seals in fittings and tubing.
· Copper-free (with electroless nickel plating).
· Uni thread.
· Tube materials: antistatic soft nylon, antistatic polyurethane.
[Applications]
· Use to size down one-touch fittings.
Days to Ship: | Quote |
---|
Bulkhead Connector KQB2E Metal One-Touch Fitting
SMC
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C.
· Brass parts: Electroless nickel plated.
[Applications]
· Used for transit connection of a tube and a male screw for installation of a panel.
Days to Ship: | Quote |
---|
Extended Male Elbow KQB2W Metal One-Touch Fitting
SMC
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C.
· Brass parts: Electroless nickel plated.
[Applications]
· Basically same applications as the Male Elbow.
· Use to avoid the disruption of an extra fitting where there is a difference in piping positions.
Days to Ship: | Quote |
---|
Bulkhead Union Fitting KQG2E, SUS316 One-Touch Pipe Fitting
SMC
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Can be used with steam.
· Metal part: SUS316, Seal part: special FKM.
· Working fluid temperature: -5 to +150°C
· Conforms to the Food Sanitation Act of Japan. (Part materials conform to the tool and packaging container standards test.)
[Applications]
· Used as a relay connection between tubes when mounting panels, etc.
Days to Ship: | 3 Days or more |
---|
SUS316, Quick-Connect Fitting, KQG2 Series, Reducer, KQG2R
SMC
Quick-connect fitting from SMC Corporation.
[Features]
・ Compact and weight reduced
・ Lubrication-free
·Steam can be used
·Metal part: SUS316
·Seal part: Special FKM
·Fluid temperature: -5 to 150°C
·Conforms to the Food Sanitation Act of Japan (Part materials conform to instrument and container packaging standard test)
[Applications]
・ Used for resizing quick-connect fitting
Days to Ship: | Quote |
---|
Different-Diameter Straight KQG2H, SUS316 One-Touch Pipe Fitting
SMC
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Can be used with steam.
· Metal part: SUS316, Seal part: special FKM.
· Working fluid temperature: -5 to +150°C
· Conforms to the Food Sanitation Act of Japan. (Part materials conform to the tool and packaging container standards test.)
[Applications]
· Used to connect different sized tubes.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Body Material |
Seal Material |
Thread Portion Material |
Application |
Applicable Fluid |
Fitting Type |
Screw Mounting, Direction |
Elbows |
Screw Mounting, Branch |
Union, Equal Dia. |
Union, Unequal Dia. |
Sockets, Reducers |
For Swivel Part, Rotation Part |
Other Shapes |
Branch A |
Tube Size 1(φ) |
Tube Size 2(φ) |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | USA Industrials | SMC | Myotoku | SMC | SMC | SMC | SMC | Nihon Pisco | Myotoku | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | Nihon Pisco | Nihon Pisco | Chiyoda | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
Product Series | One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)【5-10 Pieces Per Package】 | Branch Universal Male Elbow KQ2Z (Sealant), One-Touch Fitting【5-10 Pieces Per Package】 | One-Touch Fitting KQ2 Series Male Elbow KQ2L (Gasket Seal)【1-10 Pieces Per Package】 | Male Run Tee KQ2Y (Sealant) One-Touch Fitting【5-10 Pieces Per Package】 | Male Delta Union KQ2D (Sealant) One-Touch Fitting【5-10 Pieces Per Package】 | Male Elbow KPQL/KPGL Clean One-Touch Fitting【5-10 Pieces Per Package】 | 90 Degree Male Elbow Push to Connect Tube Fittings, Polybutylene | Male Branch Tee KPT Clean One-Touch Fitting【5-10 Pieces Per Package】 | Straight Union KAH Antistatic One-Touch Fitting【5-10 Pieces Per Package】 | SUS316, Quick-Connect Fitting, KQG2 Series, Male Branch Tee Union | Elbow Union Fitting KCL One-Touch Pipe Fitting【10 Pieces Per Package】 | Different Diameter Cross KQ2TX One-Touch Fitting【5-10 Pieces Per Package】 | Different Diameter Cross KQ2TY One-Touch Fitting【5-10 Pieces Per Package】 | Male Delta Union KQ2D (Gasket Seal) One-Touch Fitting【10 Pieces Per Package】 | One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Gasket Seal)【5-10 Pieces Per Package】 | Bulkhead Female Union Fitting KQG2E, SUS316 One-Touch Pipe Fitting | Long Elbow Union Fitting KQG2W, SUS316 One-Touch Pipe Fitting | Union "Y" Fitting KCU Tube Coupler KC Series【10 Pieces Per Package】 | Elbow Plug For Connection KCL Tube Coupler KC Series【10 Pieces Per Package】 | Branch Universal Male Elbow: KQ2Z (Gasket Seal), One-Touch Fitting【10 Pieces Per Package】 | Male Run Tee KPY Clean One-Touch Fitting【5-10 Pieces Per Package】 | Union "Y" KAU Antistatic One-Touch Fitting【5-10 Pieces Per Package】 | Plug-In Reducer KAR Antistatic One-Touch Fitting【5-10 Pieces Per Package】 | Different-Diameter Straight KQG2H, SUS316 One-Touch Pipe Fitting | |||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | Quote | Quote | Quote | 13 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | Quote | 3 Days or more | Quote | 3 Days or more | Quote |
Same day or more
Show Stock Products | 3 Days or more | Quote | 3 Days or more | 3 Days or more | Quote | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 3 Days or more | Quote | Quote | Quote | Quote | Quote | Quote | 3 Days or more | Quote | Quote |
Type | One-Touch Couplings / One-Touch Fitting Related Components | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings | One-Touch Couplings |
Body Material | - | PP Resin | PP Resin | Standard (PBT Polybutylene Terephthalate) / Stainless Steel303, Stainless Steel304 | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) / Stainless Steel303, Stainless Steel304 / Flame Resistant Resin (UL94 V-0 equivalent) | 316 Stainless Steel | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) | Brass | - | Standard (PBT Polybutylene Terephthalate) / Stainless Steel303, Stainless Steel304 | PA Resin | Brass | Standard (PBT Polybutylene Terephthalate) | 316 Stainless Steel | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) | PA Resin | Standard (PBT Polybutylene Terephthalate) / Stainless Steel303, Stainless Steel304 | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) / Stainless Steel303, Stainless Steel304 | Standard (PBT Polybutylene Terephthalate) / Stainless Steel303, Stainless Steel304 | PP Resin | 316 Stainless Steel | 316 Stainless Steel | 316 Stainless Steel | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) | 316 Stainless Steel | 316 Stainless Steel | Others | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) | Brass | Standard (PBT Polybutylene Terephthalate) | Standard (PBT Polybutylene Terephthalate) | PP Resin | PP Resin | 316 Stainless Steel | 316 Stainless Steel | 316 Stainless Steel |
Seal Material | - | Fluororubber | Fluororubber | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Fluororubber | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | - | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | EPDM Synthetic Rubber | Standard (NBR Nitrile Rubber ) | Fluororubber | Standard (NBR Nitrile Rubber ) | - | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Fluororubber | Fluororubber | Fluororubber | Fluororubber | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | - | - | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | EPDM Synthetic Rubber | Standard (NBR Nitrile Rubber ) | Standard (NBR Nitrile Rubber ) | Fluororubber | Fluororubber | Fluororubber | Fluororubber | Fluororubber |
Thread Portion Material | - | - | Standard (Brass) | Standard (Brass) | - | Standard (Brass) | 316 Stainless Steel | Standard (Brass) | - | - | Standard (Brass) / Stainless Steel303, Stainless Steel304 | - | Standard (Brass) | - | - | - | 316 Stainless Steel | - | Standard (Brass) | Standard (Brass) | Standard (Brass) | - | - | - | Standard (Brass) | Standard (Brass) | Standard (Brass) | 316 Stainless Steel | 316 Stainless Steel | - | - | - | - | - | Standard (Brass) | - | - | - | - | - | Standard (Brass) | Standard (Brass) | - | - | - |
Application | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Clean Environment | - | Standard, Mini | Standard, Mini | Clean Environment | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini / Clean Environment | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Food, Pharmaceutical Related / Static DissipationAntistatic / Mold Temperature Adjustment / Heat Resistant / Low Temp. Resistant | Food, Pharmaceutical Related / Static DissipationAntistatic / Mold Temperature Adjustment / Heat Resistant / Low Temp. Resistant | Standard, Mini | Standard, Mini | Standard, Mini | Clean Environment | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini | Standard, Mini |
Applicable Fluid | Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | - | Water / Air | Water / Air | Air | Water / Air / Mixed Gas | Air | Water / Air | Air | Water / Air | Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air | Air | Air | Water / Air / Chemical, Solvent / Mixed Gas | Water / Air / Chemical, Solvent / Mixed Gas | Air | Water / Air | Water / Air | Water / Air / Mixed Gas | Air | Air | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air |
Fitting Type | Other Shapes | SocketsReducers | Screw Mounting, Direction | Screw Mounting, Direction | Screw Mounting, Branch | Screw Mounting, Direction | Screw Mounting, Direction | Screw Mounting, Branch | Screw Mounting, Branch | Screw Mounting, Branch | Screw Mounting, Direction | Screw Mounting, Direction | Screw Mounting, Direction | Union, Equal Dia. | Union, Equal Dia. | Union, Equal Dia. | Screw Mounting, Branch | Screw Mounting, Direction | Screw Mounting, Direction | Screw Mounting, Branch | Screw Mounting, Branch | Union, Unequal Dia. | Union, Unequal Dia. | Screw Mounting, Branch | Screw Mounting, Direction | Screw Mounting, Direction | Screw Mounting, Direction | Screw Mounting, Direction | Screw Mounting, Direction | Other Shapes | Union, Equal Dia. | Other Shapes | Union, Equal Dia. | Union, Equal Dia. | Screw Mounting, Direction | Union, Equal Dia. | Screw Mounting, Branch | Union, Equal Dia. | Union, Equal Dia. | SocketsReducers | Screw Mounting, Direction | Screw Mounting, Direction | Union, Equal Dia. | SocketsReducers | Union, Unequal Dia. |
Screw Mounting, Direction | - | - | Straight | Straight | - | Elbows | Female Straight | - | - | - | Elbows | - | Elbows | - | - | - | - | Elbows | Elbows | - | - | - | - | - | With Hex SocketStraight | Elbows | Elbows | Bulkhead Female Straight | Elbows | - | - | - | - | - | Straight | - | - | - | - | - | Bulkhead Female Straight | Elbows | - | - | - |
Elbows | - | - | - | - | - | Universal Elbows | - | - | - | - | Universal Elbows | - | Universal Elbows | - | - | - | - | Universal Elbows | Male Elbows | - | - | - | - | - | - | Universal Elbows | Universal Elbows | - | Universal Elbows | - | - | - | - | - | - | - | - | - | - | - | - | Universal Elbows | - | - | - |
Screw Mounting, Branch | - | - | - | - | Branch A | - | - | Tee | Tripod Elbows | Branch A | - | - | - | - | - | - | Tee | - | - | Branch Tees | Double Universal Elbows | - | - | Tripod Elbows | - | - | - | - | - | - | - | - | - | - | - | - | Branch A | - | - | - | - | - | - | - | - |
Union, Equal Dia. | - | - | - | - | - | - | - | - | - | - | - | - | - | Union Y | Union Tees | Partition Unions | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Union Y | - | Union Elbows | Union Tees | - | Tripod Union | - | Union Tees | Union Y | - | - | - | Partition Unions | - | - |
Union, Unequal Dia. | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Cross B | Cross B | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Unequal Dia. Union Straight |
Sockets, Reducers | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | Others | - |
For Swivel Part, Rotation Part | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Other Shapes | Unequal Dia. Sockets / Plugs / Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - |
Branch A | - | - | - | - | Branch A | - | - | - | - | Female Branch A | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Branch A | - | - | - | - | - | - | - | - |
Tube Size 1(φ) | 4 ~ 6 | 4 ~ 10 | 4 ~ 10 | 4 ~ 10 | 4 ~ 10 | 4 ~ 10 | 4 ~ 10 | 4 ~ 10 | 4 ~ 10 | 4 ~ 10 | 4 ~ 10 | 1/2" ~ 16 | 4 ~ 10 | 4 ~ 10 | 6 ~ 10 | 4 ~ 10 | 6 ~ 10 | 4 ~ 10 | 3.97 ~ 16 | 4 ~ 6 | 4 ~ 10 | 6 ~ 10 | 6 ~ 10 | 4 ~ 6 | - | - | 4 ~ 10 | 10 | 6 ~ 10 | - | 10 | 4 ~ 6 | 10 ~ 12 | 4 ~ 10 | 4 ~ 12 | 4 ~ 8 | 4 | 4 ~ 8 | 10 | 4 ~ 8 | 6 ~ 10 | 4 ~ 10 | 4 ~ 10 | 8 ~ 10 | 4 ~ 8 |
Tube Size 2(φ) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Applicable Tube O.D.1>2>3
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy