(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Barb Fitting For Soft Tubes M-5AU-3, -4, -6 Mini Fitting【10 Pieces Per Package】
SMC
A miniature fitting that can be removed without the use of tools.
[Features]
· Barb fitting.
· Compact piping space.
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
[Applications]
· Ideal for tube piping.
Days to Ship: | Same day |
---|
Show Stock Products
Minimal Fitting, Minimal Universal Elbow
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Miniature Couplings - Hose Nipple【1-50 Pieces Per Package】
MISUMI
This is the Miniature Coupling.
Days to Ship: | Same day or more |
---|
Show Stock Products
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Minimal Fitting Tightening Universal Elbow
Nihon Pisco
[Features]
· Optimal for piping of vacuum equipment due to incorporation of vacuum tubing.
· Ideal for small equipment and space-saving piping.
Days to Ship: | 8 Days or more |
---|
Hose Elbow M-5HL-4, -6 Miniature Fitting【10 Pieces Per Package】
SMC
A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
· Small and can be removed without tools.
Days to Ship: | Same day |
---|
Show Stock Products
Universal Nipple M-5UN Miniature Fitting【10 Pieces Per Package】
SMC
A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· The body freely rotates 360° around the axis, allowing it to be fixed at any angle.
· Small and can be removed without tools.
Days to Ship: | Quote |
---|
Miniature Couplings - Barbed Coupler【1-50 Pieces Per Package】
MISUMI
This is the Miniature Coupling.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ultra-Small Type Joint F Series
CKD
An ultra-small joint for piping sizes M3, M5 and tube diameter Ø3.2, Ø4, Ø6.
Days to Ship: | 8 Days or more |
---|
Minimal Fitting, Minimal Straight
Nihon Pisco
[Features]
· Optimally suited for vacuum plumbing equipment by to combining with vacuum pipes.
· Suitable for small equipment and space-saving piping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tera-Pin Connector M5 Nipple【10 Pieces Per Package】
Chiyoda
Easy-connect micro-miniature joints. M5 nipple type.
Days to Ship: | 8 Days or more |
---|
Terrapin Connector, Micro Coupling Plug
Chiyoda
Micro coupling plug for Terrapin connectors.
Days to Ship: | 8 Days or more |
---|
Show Stock Products
PT Elbow / Bushing Series, PT Elbow
Chiyoda
PT elbow supports compressed air, industrial water, and vacuums.
Days to Ship: | Same day or more |
---|
Show Stock Products
Junlon Brass Fittings - Panel Union
Junkosha
Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings." Allows for reliable connections because the mechanism clamps onto the tube insert with the sleeve and the cap nut. With collar thread seal for each R (PT) thread size.
Days to Ship: | 8 Days or more |
---|
Junron Handy-Touch Fitting, Elbow
Junkosha
Polyurethane tube can be used by merely inserting fitting into the bamboo shoot part.dedicated fitting be used. Small, lightweight, and does not take up piping space. Rust-free because nickel plating has been applied.
Days to Ship: | 8 Days or more |
---|
Miniature Pipe Fitting, M Series, Manifold, M-5M【10 Pieces Per Package】
SMC
A miniature pipe fitting from SMC Corporation.
[Features]
・ Compact piping space
·Branches from R1/8 piping to 9 locations of M5 piping
·Panel mount is also possible
·Compact and tool-free attachment/detachment
Days to Ship: | Quote |
---|
Bushing M-5B Miniature Fitting【10 Pieces Per Package】
SMC
A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· For connections from R1/8 tubes to M5 fittings.
· Small and can be removed without tools.
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
One-Touch Coupling for connecting tubes to swivel and rotary parts
Days to Ship: | 8 Days or more |
---|
Miniature Couplings - 90 Deg. Elbows
MISUMI
This is the Miniature Coupling.
Days to Ship: | 8 Days or more |
---|
MISUMI
This is the Miniature Coupling.
Days to Ship: | 8 Days or more |
---|
Miniature Couplings - Nipples, Threaded
MISUMI
This is the Miniature Coupling.
Days to Ship: | 8 Days |
---|
Miniature Couplings - Reducer Bushing
MISUMI
This is the Miniature Coupling.
Days to Ship: | Same day |
---|
Show Stock Products
Miniature Couplings - Screw Plugs
MISUMI
This is the Miniature Coupling.
Days to Ship: | Same day |
---|
Show Stock Products
Miniature Couplings - Universal Tees
MISUMI
This is the Miniature Coupling.
Days to Ship: | 8 Days or more |
---|
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | 6 Days or more |
---|
Minimal Fitting, Tube Clamp Sleeve
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Nihon Pisco
[Features]
▪ Optimal for piping of vacuum equipment by combining with tube for vacuum.
▪ Optimal for small equipment and space-saving piping.
▪ Aup of the tightening type is available.
▪ This is a tightening type with tubes that can only be tightened manually.
▪ Clean room packaging specifications are also available as option.
▪ "Clean room packaging specifications" refers to packing the product in a clean room after purification with clean air. (equivalent to ISO Class 6).
Days to Ship: | 8 Days or more |
---|
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Minimal Fitting, Minimal Nipple
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Minimal Fitting, Minimal Different Diameter Nipple
Nihon Pisco
Optimally suited for small equipment and space-saving piping.
[Features]
· Optimally suited for vacuum plumbing equipment by to combining with vacuum pipes.
· Suitable for small equipment and space-saving piping.
· A new tightening method product lineup.
· The tubes can be can be hand tightened.
· Cleanroom packaged specification options are also available.
· After cleaning with clean air, the fitting is packaged inside a cleanroom (ISO Class 6 EQUIV).
Days to Ship: | Same day or more |
---|
Show Stock Products
Nihon Pisco
[Features]
· Optimal for piping of vacuum equipment due to incorporation of vacuum tubing.
· Ideal for small equipment and space-saving piping.
Days to Ship: | 8 Days or more |
---|
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | 6 Days or more |
---|
Minimal Fitting, Universal Elbow
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | 9 Days or more |
---|
Minimal Fitting, Universal Cross
Nihon Pisco
Perfect for small equipment, and space saving piping
Days to Ship: | 9 Days or more |
---|
Universal Fitting Universal Tees
Nihon Pisco
[Features]
· Optimal for piping of vacuum equipment due to incorporation of vacuum tubing.
· Ideal for small equipment and space-saving piping.
Days to Ship: | 9 Days or more |
---|
Minimal Fitting, Universal Branch Tee
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | Same day |
---|
Show Stock Products
Minimal Fitting, Extension Fitting
Nihon Pisco
Ideal for compact equipment and space-saving piping.
Days to Ship: | Same day |
---|
Show Stock Products
Minimal Fitting Partition Union
Nihon Pisco
[Features]
· Optimal for piping of vacuum equipment due to incorporation of vacuum tubing.
· Ideal for small equipment and space-saving piping.
Days to Ship: | Same day |
---|
Show Stock Products
Tube Fitting Extended Fitting Bushing for Standard Pipe
Nihon Pisco
Many types of one-touch fittings for standard piping.
[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Diverse lineup.
· Centralized piping is supported
Days to Ship: | Same day or more |
---|
Show Stock Products
General Plumbing Tube Fitting - Different Diameters Socket
Nihon Pisco
A wide assortment of one-touch fittings for general piping.
[Features]
- One-touch fitting for general-purpose pneumatic pipes.
- Changable take-off angle on the resin body after mounting.
- Extensive lineup.
- Provides for centralized piping.
Days to Ship: | 8 Days or more |
---|
General Plumbing Tube Fitting Mini-Type - Extension Fitting Bushing
Nihon Pisco
[Features]
· Ultra-small single-action fitting for general pneumatic pipes.
· Reduced volume size of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first ultra-small single-action type.
· Ideal for piping, including with small actuators.
· Light gray types, and clean room packaged types are also available.
· Clean room packaging types use fluorinated grease for the grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room.
Days to Ship: | 13 Days or more |
---|
Piping for Rotating Parts - High Rotary Joints Nipple
Nihon Pisco
A one-touch fitting for high-speed rotating parts in general-purpose air pressure piping.
Days to Ship: | 8 Days or more |
---|
Piping for Rotating Parts - High Rotary Joints Bushing
Nihon Pisco
A one-touch fitting for high-speed rotating parts in general-purpose air pressure piping.
Days to Ship: | 8 Days or more |
---|
Nihon Pisco
Single-action fittings for mold cooling. No projections remain on the die after the plug is removed.
Days to Ship: | 11 Days or more |
---|
Mold Cooling - Mold Temperature Control Joint - Built-in Stop Valve - Female Screw Straight
Nihon Pisco
One-touch fittings for cooling molds. No protrusions remain on the die after the plug is removed.
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Connection Types |
Screw <=> Screw Connection Shape |
Screw <=> Tube Connection Shape |
Screw <=> Screw Multipoint Shape |
Screw <=> Tube Multipoint Connection Shape |
Tube <=> Tube Connection Shape |
Other Shapes, Types |
Material |
Surface Treatment |
Screw Types |
Nominal of Thread |
Screw Type at the Smaller Dia. Section |
Screw Nominal at the Smaller Dia. Section |
Tube Outer Dia.(Ø) |
Tube Inner Dia.(Ø) |
Applicable Tube I.D. at the Smaller Dia. Section(Ø) |
Brand | SMC | Nihon Pisco | MISUMI | Nihon Pisco | Nihon Pisco | SMC | SMC | MISUMI | CKD | Nihon Pisco | Chiyoda | Chiyoda | Chiyoda | Junkosha | Junkosha | SMC | SMC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nihon Pisco |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Barb Fitting For Soft Tubes M-5AU-3, -4, -6 Mini Fitting【10 Pieces Per Package】 | Hose Elbow M-5HL-4, -6 Miniature Fitting【10 Pieces Per Package】 | Universal Nipple M-5UN Miniature Fitting【10 Pieces Per Package】 | Miniature Couplings - Barbed Coupler【1-50 Pieces Per Package】 | Miniature Pipe Fitting, M Series, Manifold, M-5M【10 Pieces Per Package】 | General Plumbing Tube Fitting Mini-Type - Extension Fitting Bushing | Mold Cooling - Mold Temperature Control Joint - Built-in Stop Valve - Female Screw Straight | ||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||
Days to Ship |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | Quote |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
8 Days or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | Quote |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 6 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 15 Days or more |
Specifications |
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
Connection Types | Screw <=> Tube Connection | Screw <=> Tube Connection | - | Others | Screw <=> Tube Connection | Screw <=> Tube Connection | Screw <=> Screw Connection | - | Screw <=> Tube Connection / Screw <=> Tube Multipoint Connection | Screw <=> Tube Connection | Screw <=> Screw Connection | Screw <=> Tube Connection | Screw <=> Screw Connection | Screw <=> Screw Connection | Screw <=> Tube Connection | Screw <=> Screw Multipoint Connection | Screw <=> Screw Connection | - | - | - | - | - | - | - | Screw <=> Screw Connection | Others | Screw <=> Screw Connection | Screw <=> Tube Multipoint Connection | Tube <=> Tube Equal Dia. Connection | Tube <=> Tube Stepped Dia. Connection | Screw <=> Screw Connection | Screw <=> Screw Multipoint Connection | Screw <=> Screw Connection | Screw <=> Screw Multipoint Connection | Screw <=> Screw Multipoint Connection | Screw <=> Screw Multipoint Connection | Screw <=> Screw Connection | Screw <=> Screw Connection | Screw <=> Screw Connection | Others | Screw <=> Screw Connection | Screw <=> Screw Connection | Screw <=> Screw Connection | Screw <=> Tube Connection | Screw <=> Tube Connection |
Screw <=> Screw Connection Shape | - | - | - | - | - | - | Male Straight | - | - | - | Male Straight | - | Elbows | Partition Unions | - | - | Bushings | - | - | - | - | - | - | - | Female Straight | - | Male Straight | - | - | - | Elbows | - | Universal Elbows | - | - | - | Male/Female Threads, Straight | Partition Unions | Bushings | - | Bushings | Male Straight | Bushings | - | - |
Screw <=> Tube Connection Shape | Elbow (Barb) | Universal Elbow (Barb) | - | - | Universal Elbows | Elbows | - | - | Elbow (Barb) | Male, Straight (Barb) | - | Male Straight | - | - | Elbows | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Male Straight | Female Straight |
Screw <=> Screw Multipoint Shape | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Manifolds | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Tees | - | Universal Cross | Universal Tees | Universal Tees | - | - | - | - | - | - | - | - | - |
Screw <=> Tube Multipoint Connection Shape | - | - | - | - | - | - | - | - | Tees (Barb) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Tees (Barb) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Tube <=> Tube Connection Shape | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Straight (Barb) | Straight (Barb) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Other Shapes, Types | - | - | - | Plugs | - | - | - | - | Plugs | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | Other Related Components | - | - | - | - | - |
Material | Plastic | Copper ~ Stainless Steel | - | Copper ~ Stainless Steel | Copper | Plastic | Plastic | - | Copper | Copper ~ Stainless Steel | Copper | Copper | Copper ~ Stainless Steel | Copper | Copper | Plastic | Plastic | - | - | - | - | - | - | - | Copper ~ Stainless Steel | Copper | Copper ~ Stainless Steel | Copper ~ Stainless Steel | Copper | Copper | Copper | Copper | Copper ~ Stainless Steel | Copper | Copper ~ Stainless Steel | Copper | Copper ~ Stainless Steel | Copper | Copper | Copper | Copper | Copper | Copper | - | Copper |
Surface Treatment | - | Electroless Nickel Plating | - | Electroless Nickel Plating | Electroless Nickel Plating | - | - | - | Electroless Nickel Plating | Electroless Nickel Plating | Not Provided | Not Provided | Not Provided / Electroless Nickel Plating | Not Provided | Electroless Nickel Plating | - | - | - | - | - | - | - | - | - | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | Electroless Nickel Plating | - | - | - | - | - | - | - |
Screw Types | M | M | - | M | M | M | M | - | M | R / M | M | R / M | R | Rc | R / M | Rc | R | - | - | - | - | - | - | - | M | - | M | M | - | - | M | M | M | M | M | M | M | M | R / M | Rc | R / M | R | R | R | R |
Nominal of Thread | - | M3 ~ M5 | - | M3 ~ M5 | M5 | - | - | - | M3 ~ M5 | 1/8 ~ M6 | M5 | 1/8 ~ M5 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/4 ~ M5 | - | - | - | - | - | - | - | - | - | M3 ~ M5 | - | M3 ~ M5 | M3 ~ M5 | - | - | M5 | M5 | M3 ~ M5 | M5 | M3 ~ M5 | M5 | M3 ~ M5 | M10 | 1/2 ~ M5×0.8 | 1/2 ~ 3/8 | 1/8 ~ M5×0.8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 |
Screw Type at the Smaller Dia. Section | - | - | - | - | - | - | - | - | - | - | - | - | Rc | - | - | M | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M | Rc / M | Rc / M | M | R | Rc | - | Rc |
Screw Nominal at the Smaller Dia. Section | - | - | - | - | - | - | - | - | - | - | - | - | 1/2 ~ 3/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M5 | 1/2 ~ M5×0.8 | 1/4 ~ M5×0.8 | M3×0.5 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | - | 1/4 ~ 3/8 |
Tube Outer Dia.(Ø) | - | - | - | - | 3 ~ 6 | - | - | - | 3.2 ~ 6 | - | - | - | - | - | 4 ~ 6 | - | - | - | - | - | - | - | - | - | - | 4 ~ 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Tube Inner Dia.(Ø) | - | 2 ~ 4 | - | - | 2 ~ 4 | - | - | - | - | 2 ~ 4 | - | - | - | - | 2.5 ~ 4 | - | - | - | - | - | - | - | - | - | - | - | - | 2 ~ 4 | 2 ~ 4 | 2.5 ~ 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Applicable Tube I.D. at the Smaller Dia. Section(Ø) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2 ~ 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy