(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is the Miniature Coupling.
Part Number
Configured Part Number is shown.
MPLGN
Operating Temperature Range(℃) | Plugs | - | - |
---|
Part Number |
SRTG4N BOX-SRTG4N |
Part Number | Effective Sectional Area (mm2) | Mass (g) |
MNPLN | 3.9 | 1.5 |
MPLGN | - | 1.5 |
MBSGN | 12 | 5.7 |
MELBN | - | 5.5 |
MTEN | - | 5.5 |
MUTEN | 1.5 | 6.5 |
Operating Temperature Range(℃) | Plugs |
---|
Please check the type/dimensions/specifications of the part MPLGN in the Miniature Couplings - Screw Plugs series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy