(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minimal Fitting, Minimal Tee

Part Number

Configured Part Number is shown.

 
Part Number
LB-0320-M5
LB-0425-M3
LB-0425-M5
LB-0425-M5C
LB-0640-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal of Thread Tube I.D.
(Ø)
Package Specifications Screw Pitch
(mm)
10 Piece(s)Available

13 Days or more

BrassM52Standard Specifications0.8
1 Piece(s)Available

Same day

Stock

Stainless Steel or Free-Cutting SteelM32.5Standard Specifications0.5
1 Piece(s)Available

Same day

Stock

BrassM52.5Standard Specifications0.8
10 Piece(s)Available

11 Days or more

BrassM52.5Clean Room Packaging Specifications0.8
1 Piece(s)Available

8 Days or more

BrassM54Standard Specifications0.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Screw <=> Tube Multipoint Connection Shape Minimal Tees Surface Treatment Electroless Nickel Plating
Screw Types M

Additional Products in this Category

Tech Support