- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.
Magnetic Hooks & Holders
A magnet hook / holder is a hook or holder that can be attached to metal with a magnet. Not only can hooks and holders be attached without damaging the ceiling, walls of equipment and machines, but also cables and tools can be suspended. There are magnets that use ferrite magnets or neodymium magnets, which are also one of the rare earth elements, and neodymium magnets have a high magnetic force and can be used for hanging heavy objects. In addition, there are types such as a magnet that covers the magnet with a metal holder to increase the pull force, a type that can cover even objects with a rough surface by covering with a rubber jacket, etc. and you can select a product according to the application. Some hooks and holders are rigid, and some hooks rotate 360 degrees or move 180 degrees horizontally.
Days to Ship |
- All
- 9 Days or Less
- 12 Days or Less
|
-
Cap Magnet Silicon Magnet
Magna
Silicon-coated plate catch that has a neodymium magnet with a flat head screw hole punched on directly. It is fully coated so that it does not rust when wet.
Days to Ship: |
12 Days or more
|
-
Swing Hook Magnet
Magna
A magnet with a hook for easily hanging heavy objects.
[Features]
· 52R: Uses anisotropic ferrite magnet.
· 25R: Uses neodymium magnet.
· The hook section rotates 360° and the hook can swing 180°.
[Applications]
· The hook magnet can be attached to steel plate.
Days to Ship: |
9 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Loading...
Specification/Dimensions
Narrow search by specifying Manufacturer
Application example related to this category
Related Categories to Magnetic Hooks & Holders
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy