(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Swing Hook Magnet

Swing Hook Magnet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A magnet with a hook for easily hanging heavy objects.
[Features]
· 52R: Uses anisotropic ferrite magnet.
· 25R: Uses neodymium magnet.
· The hook section rotates 360° and the hook can swing 180°.
[Applications]
· The hook magnet can be attached to steel plate.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-5025S
3-5052S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter OD
(φ)
1 Piece(s)Available

9 Days or more

1025.5
1 Piece(s)Available

9 Days or more

1051.5

Loading...

  1. 1

Basic Information

Magnet type ( material ) Ferrite Magnet Types Swing hook magnet

Additional Products in this Category

Tech Support