(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Rubber Magents - High Strength, Rectangular
MISUMI
Powerful Rubber Magnets
For complete product overview and details on Rubber Magents - High Strength, Rectangular see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Absorption Type: Strong Type
•Magnet Type Material: Samarium Iron-Nitrogen Rubber Magnet
Days to Ship: | 9 Days or more |
---|
MISUMI
•Absorption Type: Standard Type
Days to Ship: | 9 Days or more |
---|
Magna
The attraction force is about four times that of a ferrite magnet sheet. Can be cut into various shapes with scissors or a cutter.
Days to Ship: | 9 Days or more |
---|
Ultra-Powerful Rubber Magnet C-201N
Takigen
A powerful rubber magnet.
[Features]
Neodymium (rare-earth element: Nd-Fe-B) flexible sheet magnet with extra-strong magnetic force.
Multipolar magnetization on one side, so double-sided tape is attached to the non-magnetic side.
Excellent flexibility, allowing it to be bent or tightly rolled.
Can be easily cut with a cutter.
[Applications]
Attraction and fastening for doors on power distribution boards, indoor equipment, etc.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
| ||||
Brand | MISUMI | MISUMI | MISUMI | Magna | Takigen |
Product Series | |||||
CAD |
|
|
| ||
Days to Ship | 12 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Specifications |
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy