(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra-Powerful Rubber Magnet C-201N

Ultra-Powerful Rubber Magnet C-201N
  • Volume Discount

A powerful rubber magnet.
[Features]
Neodymium (rare-earth element: Nd-Fe-B) flexible sheet magnet with extra-strong magnetic force.
Multipolar magnetization on one side, so double-sided tape is attached to the non-magnetic side.
Excellent flexibility, allowing it to be bent or tightly rolled.
Can be easily cut with a cutter.
[Applications]
Attraction and fastening for doors on power distribution boards, indoor equipment, etc.

PDF

Part Number

Configured Part Number is shown.

C-201N-3-3

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

MagnetMultipolar magnetization on one sideRubber MaterialSynthetic rubber-neodymium magnet
Operating Temperature(℃)-20 to +80Product Code24853
RoHS10 - -
Part Number
C-201N-3-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Magnet Multipolar magnetization on one side Rubber Material Synthetic rubber-neodymium magnet Operating Temperature(℃) -20 to +80
Product Code 24853

Please check the type/dimensions/specifications of the part C-201N-3-3 in the Ultra-Powerful Rubber Magnet C-201N series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.