(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Lift-Off Hinges

Lift-off/flag hinges are fittings used to open and close doors and lids, and these types of hinges help install doors and lids by pulling out and inserting. They allow doors or lids to be installed/removed easily to/from the door frames without having to remove the hinges. There are 2 types of lift-off/fla ...Readmore

Lift-off/flag hinges are fittings used to open and close doors and lids, and these types of hinges help install doors and lids by pulling out and inserting. They allow doors or lids to be installed/removed easily to/from the door frames without having to remove the hinges. There are 2 types of lift-off/flag hinges, one type has two leafs, a male leaf with an attached pin and a female leaf with a receptacle for the pin, and another type has the upper and lower leafs and an independent pin. Unlike other hinges, these hinges cannot be used in the horizontal direction; they must be used only in the vertical direction. Their materials are stainless steel, steel, resin, aluminum , zinc alloy, etc. Lift-off/flag hinges have right-hand, left-hand and reverse orientations. Make sure to select the correct hinge type. In order to control dispersion of metal powder due to wear, some have a built-in bearing in the sliding part and some have a resin cap.  ▲ Close

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  1. 1
  • Hinges - Detachable, Vertical

    Hinges - Detachable, Vertical

    MISUMI

    Compact and stainless steel Detachable Hinges with tight appearance

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Welded Hinges - Detachable, Heavy Load

    Welded Hinges - Detachable, Heavy Load

    MISUMI

    Hinges dedicated for weld-mounting without holes.

    • Volume Discount
    • Spec Change
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Hinges - Detachable, Heavy Load

    Hinges - Detachable, Heavy Load

    MISUMI

    With up to 650N allowable load (when two hinges are used). Machined with counterbored holes and made of stainless steel.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: Same day or more

    Show Stock Products

  • Hinges - Detachable with Steps

    Hinges - Detachable with Steps

    MISUMI

    Stainless Steel Detachable Hinges effective when mounting panels with 3mm/5mm thickness.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Hinges - Detachable, Stainless Steel

    Hinges - Detachable, Stainless Steel

    MISUMI

    Economical Detachable Hinges for general purposes. -Stainless Steel-

    • Volume Discount
    • Spec Change
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: Same day or more

    Show Stock Products

  • Welded Hinges - Detachable

    Welded Hinges - Detachable

    MISUMI

    Hinges dedicated for weld-mounting without holes.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Lift-Off Hinges