(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welded Hinges - Detachable

Welded Hinges - Detachable

Move the mouse over the image to zoom

  • Volume Discount

Hinges dedicated for weld-mounting without holes.

  • inCAD Components
Welded Detachable Hinges:Related Image
・Materials
[ M ] Material:
Main Body: Cold Rolled Steel
Shaft: Free-cutting Steel
[ S ] Surface Treatment: Trivalent Chromate
 

Specifications

Part Number
HHSML50
HHSMYR75
Part NumberWT(R)*Allowable
Load (kg)
Weight (g)
TypeL
HHSML
(For Left-hand Use)
HHSMR
(For Right-hand Use)
50321.67.5730
64361.67.51045
753828.51565
*The allowable load is the value when 2 pieces are used.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHSML50
HHSML64
HHSML75
HHSMR50
HHSMR64
HHSMR75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.