(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinges - Detachable with Steps

Hinges - Detachable with Steps

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Stainless Steel Detachable Hinges effective when mounting panels with 3mm/5mm thickness.

  • inCAD Components
Detachable Hinges - with Steps:Related Image
・Materials
[ M ] Material: 304 Stainless Steel
[ S ] Surface Treatment: Buffed Surface

Specifications

Part Number
HHSPDL3
HHSV51
Part NumberT1*Allowable
Load (kg)
Weight (g)
TypeT
HHSPDL
HHSPDR
310740
51242
*The allowable load is the value when 2 pieces are used.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHSPDL3
HHSPDL5
HHSPDR3
HHSPDR5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Detachable Hinges - with Steps:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.