Single Hooks
Single hooks are used to hang or hook objects with only one hook. Hooks vary in size from large to compact. Mounting types are also various; the type to mount hooks on the wall or pole with screws, the screw-in type that directly goes into the wall or pole with its threaded tip, the type to mount with tapes or magnet, the type to stick with a suction cup, etc. Single hooks supporting the weight of the object at only one point are great in load capacity, but on the other hand, it might be a disadvantage because the load concentrates on that one point of the wall surface or pole. It is therefore important to carefully examine the application, the usage environment and the type of object to be hung in order to reduce the risk of giving damages to the mounted points or making the object drop.
Days to Ship |
- All
- Same day
- 8 Days or Less
|
-
Hooks
MISUMI
•Shape: Single hook
•Hook Material: 304 Stainless Steel
•Surface Treatment: Buffed Surface
- CAD :
- 2D / 3D
-
Days to Ship: |
8 Days or more
|
-
Wall Hook
Mizumoto Machine Manufacturing
•Shape: Single hook
•Hook Material: Stainless Steel (304 Stainless Steel)
•Fixation Method: Screw fixture type
•Qty.: 1
•Reference Applied Load (kgf): 15
- CAD :
- 2D
Days to Ship: |
8 Days or more
|
-
Days to Ship: |
8 Days or more
|
-
Cross Hook C-55
Takigen
•Shape: Single hook
•Hook Material: Aluminum Alloy
•Fixation Method: Screw fixture type
•Material: Aluminum Alloy
•Surface Finish: Satin nickel chrome plating
- CAD :
- 2D / 3D
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Specifications |
---|
Shape
|
---|
Hook Material
|
---|
Fixation Method
|
---|
|
|
|
|
|
|
---|
Brand | MISUMI | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Takigen |
---|
Product Series | Hooks | Wall Hook, IP Type | Wall Hook | Long Eye Hook | Cross Hook C-55 |
---|
CAD | | | | | |
---|
Days to Ship |
Same day
Show Stock Products |
8 Days or more
|
8 Days or more
|
8 Days or more
|
8 Days or more
|
---|
Specifications | | | | | |
---|
Shape | Single hook | Single hook | Single hook | Single hook | Single hook |
---|
Hook Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Aluminum |
---|
Fixation Method | - | Screw fixture type | Screw fixture type | Screw fixture type | Screw fixture type |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Shape
-
Hook Material
-
Fixation Method
Narrow search by specifying Manufacturer
Related Categories to Single Hooks
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy