(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hooks

Hooks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hooks
  • Hooks
  • Volume Discount

•Shape: Single hook
•Hook Material: 304 Stainless Steel
•Surface Treatment: Buffed Surface

  • inCAD Components
Hooks:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
J ShapeT Shape
HKKJHKKT304 Stainless SteelBuff Polished

Specifications

Part Number
HKKJ
HKKT
Part NumberAllowable Load (N)Mass
(g)
Type
HKKJ19636
HKKT45

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HKKJ
HKKT
Part NumberMinimum order quantityVolume DiscountDays to Ship Design
1 Piece(s)Available

8 Days or more

Shape J
1 Piece(s)Available

Same day

Stock

Shape T

Loading...

  1. 1

Example

Hooks:Related Image
 

Basic Information

Shape Single hook Hook Material 304 Stainless Steel Surface Treatment Buffed Surface

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.