(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wall Hook, IP Type

Part Number

Configured Part Number is shown.

Part Number
IPH-0
IPH-1
IPH-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Reference Applied Load
(kgf)
Mounting Hole Diameter d
(φ)
Mounting Pitch W2
(mm)
Mounting Pitch L2
(mm)
Hook Opening Dimensions S
(mm)
Hook R
(mm)
Note
1 Piece(s)Available

8 Days or more

105.220-102.5Code No. 1462
1 Piece(s)Available

8 Days or more

155.21929133.5Code No. 1142
1 Piece(s)Available

8 Days or more

206.22335154Code No. 1463
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Reference Applied Load
(kgf)
Mounting Hole Diameter d
(φ)
Mounting Pitch W2
(mm)
Mounting Pitch L2
(mm)
Hook Opening Dimensions S
(mm)
Hook R
(mm)
Note

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (304 Stainless Steel) Fixation Method Screw fixture type
Qty. 1

Additional Products in this Category

Tech Support