(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HALDER
[Features]
· There are various ways of using this product, from fixing doors and drawers to preventing articles from falling while transporting them.
· It stops 4 times at every 90 degrees.
Days to Ship: | 10 Days |
---|
Takigen
•Application: Sash of a bus, special purpose truck, Construction machine, etc.
•Type: Main Body
•Material: Main body: Zinc alloy (ZDC)/Lever: Cold rolled steel plate (SPCC)
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Switchboard, Control Panel
•Accessory: Two keys, Receiving Seat
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Coating of silver metallic
Days to Ship: | 8 Days or more |
---|
Stainless Steel Turtle Handle A-1168
Takigen
•Application: Small hatch, Vibration equipment, Environment equipment, Measurement equipment
•Type: Handle body
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing
•Product Code: 03132
Days to Ship: | 12 Days or more |
---|
Stainless Steel Handle with Cam Lock, A-1380
Takigen
•Application: Vehicle, Sliding door of large equipment
•Accessory: Mounting nut (M4), Flat washer, Spring washer, 2 keys
•Type: Handle main body
•Material: Stainless Steel Plate (304 Stainless Steel)
•Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Hatch lock of boat
•Type: Main Body
•Material: Aluminum Alloy (ADC)
•Finish: Arugi- treatment, Acrylic resin baked paint finish
•Product Code: 22903
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Small door, Small door of measuring equipment
•Type: Handle body
•Material: Brass Press-Casting (YBsC)
•Finish: Chrome Plating (MBCr)
•Plate Thickness (mm): Up to 4.3
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Measuring equipment, Small distribution board, Inspection door
•Type: Main Body
Days to Ship: | 8 Days or more |
---|
HALDER
[Features]
· There are various ways of using this product, from fixing doors and drawers to preventing articles from falling while transporting them.
· It stops 4 times at every 90 degrees.
Days to Ship: | 10 Days |
---|
HALDER
[Features]
· There are various ways of using this product, from fixing doors and drawers to preventing articles from falling while transporting them.
· It stops 4 times at every 90 degrees.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | HALDER | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | HALDER | HALDER |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||
CAD |
|
|
|
|
|
| ||||
Days to Ship | 10 Days | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 10 Days | 10 Days |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy