(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· There are various ways of using this product, from fixing doors and drawers to preventing articles from falling while transporting them.
· It stops 4 times at every 90 degrees.
Part Number |
---|
24101.0201 |
24101.0202 |
Loading...
Dimension d1 | 17 | Dimension l1(mm) | 40 | Dimension l2(mm) | ~ 22 |
---|---|---|---|---|---|
l3(mm) | 16.5 | l4 min.(mm) | 21.5 | l5(mm) | 10 |
l6(mm) | 11 | Load capacity max.(N) | 450 | Material | zinc die-cast |
Flange | Zinc die-cast, plastic coated, black | Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy