(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Vehicle, Sliding door of large equipment
•Accessory: Mounting nut (M4), Flat washer, Spring washer, 2 keys
•Type: Handle main body
•Material: Stainless Steel Plate (304 Stainless Steel)
•Finish: Hair line finish
Part Number
Configured Part Number is shown.
A-1380-2-1
Application | Vehicle, Sliding door of large equipment | Types | Handle main body | Material | Stainless Steel Plate (304 Stainless Steel) |
---|---|---|---|---|---|
Finish | Hair line finish | Selfishly | Left/Right Combination Type | Number of Keys | 0200 |
Accessory | Mounting nut (M4), Flat washer, Spring washer, 2 keys | Full Length(mm) | 170 | Product Code | 01921 |
Please check the type/dimensions/specifications of the part A-1380-2-1 in the Stainless Steel Handle with Cam Lock, A-1380 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy