(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Corner Snap Latches - Spring Locking
MISUMI
Draw Latches to be mounted on the lid corner section. One of the following two types is available: In-line Catch Type and Right Angle Catch Type.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel, Corner Catch Clip C-1136
Takigen
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel Corner Catch C-1366-A
Takigen
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Product Code: 22301
Days to Ship: | 8 Days or more |
---|
Stainless Steel Corner Catch Clip C-1393
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Corner. Snap Lock C-1160
Takigen
•Main Body Overall Length (mm): 61
•Main Body Width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 127
Days to Ship: | 8 Days or more |
---|
Stainless Steel Corner Catch Clip with Lock C-1157
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Large Catch Clip C-1367-B
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Tri-Directional Snap Fastener for Internal Corner C-1445-1-CT
Takigen
•Overall width (mm): 50
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 104.5
•Product Code: 22809
Days to Ship: | 8 Days or more |
---|
Stainless Steel Corner Lock, II C-1567
Takigen
•Main Body Overall Length (mm): 94.5
•Main Body Width (mm): 90.5
•Key: With Keys
•Material: Stainless Steel Casting
•Surface Finish: Electrolytic Polishing
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|
Product Series | Stainless Steel Tri-Directional Snap Fastener for Internal Corner C-1445-1-CT | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy