(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Corner Lock, II C-1567

Stainless Steel Corner Lock, II C-1567
  • Volume Discount

•Main Body Overall Length (mm): 94.5
•Main Body Width (mm): 90.5
•Key: With Keys
•Material: Stainless Steel Casting
•Surface Finish: Electrolytic Polishing

PDF

Part Number

Configured Part Number is shown.

Part Number
C-1567-L
C-1567-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right Type · Left Type Product Code
1 Piece(s)Available

12 Days or more

Left Specifications22819
1 Piece(s)Available

12 Days or more

Right Specification22887
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Right Type · Left Type Product Code

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 94.5 Main Body Width(mm) 90.5 Key With Keys
Material Stainless Steel Casting Surface Finish Electrolytic Polishing Main Body Thickness(mm) 45

Additional Products in this Category

Tech Support