(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Corner Catch Clip C-1136

Stainless Steel, Corner Catch Clip C-1136
  • Volume Discount

•Main Body Overall Length (mm): 56
•Main Body Width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1136-A
C-1136-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFastener Type Product Code
1 Piece(s)Available

Same day

Stock

10Parallel Mount Type for Corners20840
1 Piece(s)Available

8 Days or more

10Perpendicular Mount Type for Corners20841

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 56 Main Body Width(mm) 18 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support