(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stainless Steel One-Touch Stay for Canopies B-1460
Takigen
•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Stopped at full open
•Stopper Release: Release Stroke
Days to Ship: | 8 Days or more |
---|
MISUMI
Stainless Steel Stays with a simplified stopper operating at 160 degree.
Days to Ship: | 8 Days or more |
---|
Stay for Lids with Stainless Steel Auto Stopper B-1020-B
Takigen
•Door Opening Manner: Upper Lid
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Stopper Release: Slide Lever
Days to Ship: | 8 Days or more |
---|
One-Touch Stay for Canopies B-580-2
Takigen
•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 306
•Stroke Dimension S (mm): 97
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
Days to Ship: | 8 Days or more |
---|
MISUMI
Generally used Lid Stays for Left Side and Right Side. Made of stainless steel.
Days to Ship: | 8 Days or more |
---|
MISUMI
Stainless Steel Door Stays with the reaction force driven by the spring
Days to Ship: | 8 Days or more |
---|
MISUMI
Compact sized Lid Stays. Any of the following two types is available: For the right side and For the left side. Made of stainless steel.
Days to Ship: | 8 Days or more |
---|
MISUMI
Stainless Steel Door Stays with the movable attaching portions and stoppers
Days to Ship: | 8 Days or more |
---|
Stainless Steel 90° Stopper B-1891
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Tilt Stopping Stay
•Rotation Type: Stopper Type
•Stopper: Stopped at full open
•Stopper Release: Wire
Days to Ship: | 12 Days or more |
---|
Stainless Steel 90° Stopper B-1893
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Tilt Stopping Stay
•Rotation Type: Stopper Type
•Stopper: Stopped at full open
•Body Material: Cold rolled stainless steel plate
Days to Ship: | 12 Days or more |
---|
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Tilt Stopping Stay
•Stopper: Stopped at full open
•Body Material: Cold Rolled Steel Plate
•Main Body Surface Treatment: Zinc Plating
Days to Ship: | 8 Days or more |
---|
Canopy Stay with Auto Stopper B-20-B
Takigen
•Door Opening Manner: Upper Lid
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Cold Rolled Steel Plate
Days to Ship: | 8 Days or more |
---|
Takigen
•Door Opening Manner: Upward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper Release: Push Button
•Body Material: Cold rolled stainless steel plate
Days to Ship: | 8 Days or more |
---|
Takigen
•Door Opening Manner: Upward Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Stopper Release: One-Touch
Days to Ship: | 12 Days or more |
---|
Stainless Steel Stay with Stopper for Heavy Doors B-1450
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Stopper Release: Slide Lever
Days to Ship: | 8 Days or more |
---|
Stay with Stopper for Heavy Doors B-450
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Cold Rolled Steel Plate
Days to Ship: | 8 Days or more |
---|
Stainless Steel Canopy Stay with Stopper B-1570N
Takigen
•Door Opening Manner: Upper Lid
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Multi-Stepped(3 or More Steps)
•Body Material: Cold rolled stainless steel plate
Days to Ship: | 8 Days or more |
---|
Stainless Steel Stop Stay B-1145
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideSlotted Hole
•Stopper: Stopped at full open
•Stopper Release: One-Touch
Days to Ship: | 12 Days or more |
---|
Stainless Steel Stop Stay B-1480
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideSlotted Hole
•Stopper: Stopped at full open
•Stopper Release: One-Touch
Days to Ship: | 8 Days or more |
---|
Stainless Steel Spring Stay B-1222
Takigen
•Door Opening Manner: Upward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideRound Bars
•Body Material: Cold rolled stainless steel plate
•Main Body Surface Treatment: Brushed
Days to Ship: | 8 Days or more |
---|
Stainless Steel Spring Stay B-1491
Takigen
•Door Opening Manner: Upward Opening
•Length L at Extention (mm): 380
•Stroke Dimension S (mm): 100
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideRound Bars
Days to Ship: | 8 Days or more |
---|
Stainless Steel Spring Stopper Stay B-1480-S
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideSlotted Hole
•Stopper: Stopped at full open
•Stopper Release: Push Button
Days to Ship: | 8 Days or more |
---|
Stainless Steel Spring Wire Stay B-1221
Takigen
•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 228
•Stay Type: Spring Loaded Door Stays
•Body Material: Stainless Steel
•Main Body Surface Treatment: Tumble Polish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Safety Lock Stay B-1474
Takigen
•Door Opening Manner: Upward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Stopped at full open
•Stopper Release: Push Button
Days to Ship: | 8 Days or more |
---|
Stainless Steel Table Stay B-1485
Takigen
•Door Opening Manner: Upward Opening
•Length L at Extention (mm): 345
•Stroke Dimension S (mm): 145
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
Days to Ship: | 8 Days or more |
---|
Stainless Steel Table Fittings B-1847
Takigen
•Door Opening Manner: Upper Lid
•Stay Type: Rotation
•Rotation Type: Table Metal Fittings
•Stopper: Stopped at full open
•Stopper Release: Push Button
Days to Ship: | 8 Days or more |
---|
Stainless Steel Deadlock Stay B-1467
Takigen
•Door Opening Manner: Downward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Stopped at full open
•Stopper Release: Push Button
Days to Ship: | 8 Days or more |
---|
Stainless Steel Trap Stay B-1468
Takigen
•Door Opening Manner: Downward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper Release: Push Button
•Body Material: Cold rolled stainless steel plate
Days to Ship: | 8 Days or more |
---|
Stainless Steel Pivot Stay B-1472-1
Takigen
•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 195
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Multi-Stepped(3 or More Steps)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Foot Stop Stay B-1482
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: Foot Stay
•Stopper: Stopped at full open
•Stopper Release: One-Touch
Days to Ship: | 8 Days or more |
---|
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: Foot Stay
•Stopper: Stopped at full open
•Stopper Release: One-Touch
Days to Ship: | 8 Days or more |
---|
Stainless Steel Free Stopper Stay B-1571
Takigen
•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Configurable Stop
•Stopper Release: Release Stroke
Days to Ship: | 8 Days or more |
---|
Stainless Steel Free One-Touch Stay B-1479
Takigen
•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 180
•Stroke Dimension S (mm): 52
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
Days to Ship: | 8 Days or more |
---|
Takigen
•Door Opening Manner: Downward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideRail
•Stopper: Stopped at full open
•Stopper Release: Knob
Days to Ship: | 16 Days or more |
---|
Stainless Steel Lock Opener Stay B-1469
Takigen
•Door Opening Manner: Downward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Stopped at full open
•Stopper Release: Push Button
Days to Ship: | 8 Days or more |
---|
Stainless Steel Wire Stay B-1212
Takigen
•Door Opening Manner: Upper Lid
•Tensile Load Capacity (n): 1900
•Stay Type: Wire Stay
•Body Material: Stainless Steel
•Main Body Surface Treatment: Resin Coating
Days to Ship: | 8 Days or more |
---|
Takigen
•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Body Material: Resin
•Max. Retaining Load Capacity (n): 78
Days to Ship: | 8 Days or more |
---|
Takigen
•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 197
•Stay Type: Rotation
•Rotation Type: Flap
•Body Material: Zinc Alloy (ZDC)
Days to Ship: | 8 Days or more |
---|
Stainless Steel One-Touch Stay B-1223
Takigen
•Door Opening Manner: Upward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Stopped at full open
•Stopper Release: Release Stroke
Days to Ship: | 8 Days or more |
---|
Slide Stay with Locking Belt B-894
Takigen
•Door Opening Manner: Upper Lid
•Stroke Dimension S (mm): 178.5
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Two-Stepped
Days to Ship: | 12 Days or more |
---|
Stainless Steel Stay for Lightweight Doors B-1454
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Cold rolled stainless steel plate
Days to Ship: | 8 Days or more |
---|
Stainless Steel Free Stop Stay B-1470
Takigen
•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Configurable Stop
•Body Material: Stainless Steel Plate (304 Stainless Steel)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Stay for Heavy Doors B-1451
Takigen
•Door Opening Manner: Horizontally Opening
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Stopped at full open
•Body Material: Cold rolled stainless steel plate
Days to Ship: | 8 Days or more |
---|
Takigen
•Door Opening Manner: Downward Opening
•Stay Type: Rotation
•Rotation Type: Soft Down
•Body Material: Beryllic
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Door Opening Manner |
Stay Type |
Flexible, Slide Type |
Rotation Type |
Stopper |
Stopper Release |
Body Material |
Main Body Surface Treatment |
Length L at Extention(mm) |
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Brand | Takigen | MISUMI | Takigen | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
Product Series | |||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 16 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||
Door Opening Manner | Upper Lid | Upper Lid | Upper Lid | Upper Lid | Upward Opening | Upper Lid | Upward Opening | Upper Lid | Downward Opening | Horizontally Opening | Horizontally Opening | Horizontally Opening | Upper Lid | Upward Opening | Upward Opening | Horizontally Opening | Horizontally Opening | Upper Lid | Horizontally Opening | Horizontally Opening | Upward Opening | Upward Opening | Horizontally Opening | Upper Lid | Upward Opening | Upward Opening | Upper Lid | Downward Opening | Downward Opening | Upper Lid | Horizontally Opening | Horizontally Opening | Upper Lid | Upper Lid | Downward Opening | Downward Opening | Upper Lid | Upper Lid | Upper Lid | Upward Opening | Upper Lid | Horizontally Opening | Upper Lid | Horizontally Opening | Downward Opening |
Stay Type | Expansion and Contraction, Slide | Rotation | Rotation | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Rotation | Expansion and Contraction, Slide | Rotation | Expansion and Contraction, Slide | Tilt Stopping Stay | Tilt Stopping Stay | Tilt Stopping Stay | Rotation | Expansion and Contraction, Slide | Rotation | Rotation | Rotation | Rotation | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Spring Loaded Door Stays | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Rotation | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Rotation | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Wire Stay | Expansion and Contraction, Slide | Rotation | Expansion and Contraction, Slide | Expansion and Contraction, Slide | Rotation | Expansion and Contraction, Slide | Rotation | Rotation |
Flexible, Slide Type | SlideFlat Bars | Others | - | SlideFlat Bars | Flexible Stay | Others | Flexible Stay | Others | SlideSlotted Hole | - | - | - | - | SlideFlat Bars | - | - | - | - | SlideSlotted Hole | SlideSlotted Hole | SlideRound Bars | SlideRound Bars | SlideSlotted Hole | - | SlideFlat Bars | SlideFlat Bars | - | SlideFlat Bars | SlideFlat Bars | - | Foot Stay | Foot Stay | SlideFlat Bars | SlideFlat Bars | SlideRail | SlideFlat Bars | - | SlideFlat Bars | - | SlideFlat Bars | SlideFlat Bars | - | SlideFlat Bars | - | - |
Rotation Type | - | Flap | Flap | - | - | Flap | - | Flap | - | Stopper Type | Stopper Type | - | Flap | - | Flap | Flap | Flap | Flap | - | - | - | - | - | - | - | - | Table Metal Fittings | - | - | Flap | - | - | - | - | - | - | - | - | Flap | - | - | Flap | - | Flap | Soft Down |
Stopper | Stopped at full open | - | Stopped at full open | Stopped at full open | - | Not Provided | Spring Fixed | Not Provided | - | Stopped at full open | Stopped at full open | Stopped at full open | Stopped at full open | Stopped at full open / Two-Stepped | Stopped at full open | Stopped at full open | Stopped at full open | Multi-Stepped(3 or More Steps) | Stopped at full open | Stopped at full open | Not Provided | Stopped at full open | Stopped at full open | Not Provided | Stopped at full open | Stopped at full open | Stopped at full open | Stopped at full open | - | Multi-Stepped(3 or More Steps) | Stopped at full open | Stopped at full open | Configurable Stop | Configurable Stop | Stopped at full open | Stopped at full open | Not Provided | Not Provided | Not Provided | Stopped at full open | Two-Stepped | Stopped at full open | Configurable Stop | Stopped at full open | - |
Stopper Release | Release Stroke | Release Stroke | Slide Lever | Release Stroke | Release Stroke | - | Release Stroke | - | Release Stroke | Wire | Not Provided | Not Provided | - | Push Button | One-Touch | Slide Lever | Slide Lever | Not Provided | One-Touch | One-Touch | Not Provided | Not Provided | Push Button | Not Provided | Push Button | Knob | Push Button | Push Button | Push Button | Not Provided | One-Touch | One-Touch | Release Stroke | Release Stroke | Knob | Push Button | Not Provided | - | Not Provided | Release Stroke | Release Belt | Not Provided | - | Not Provided | - |
Body Material | Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Aluminum | Stainless Steel | Stainless Steel | Resin | Zinc Alloy | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Zinc Alloy |
Main Body Surface Treatment | Tumble Polish | - | Tumble Polish | Zinc Plating | Brushed | - | Brushed | Chrome Plating | Electrolytic Polishing | Tumble Polish | Tumble Polish | Zinc Plating | Chrome Plating | Tumble Polish | Zinc Plating | Tumble Polish | Chrome Plating | Tumble Polish | Tumble Polish | Tumble Polish | Brushed | Mirror Buff Finish | Tumble Polish | Tumble Polish | Tumble Polish | Tumble Polish | Tumble Polish | Mirror Buff Finish | Mirror Buff Finish | Tumble Polish | Tumble Polish | Zinc Plating | Brushed | Brushed | Anodize | Mirror Buff Finish | Resin Coating | Not Provided | Nickel Plating | Brushed | Zinc Plating | Bead Blasting Treatment | Brushed | Tumble Polish | Not Provided |
Length L at Extention(mm) | 200 ~ 400 | 217 | - | 306 | 195 ~ 270 | 200 | 222 ~ 380 | 106 ~ 134 | 150 ~ 277 | - | - | - | - | 250 ~ 350 | - | 200 ~ 395 | - | - | - | - | 222 ~ 380 | 380 | - | 228 | 200 ~ 400 | 345 | - | 210 ~ 310 | - | 195 | - | - | 245 ~ 425 | 180 | - | 250 ~ 350 | 600 ~ 900 | - | 197 | 195 ~ 270 | - | 131 ~ 269 | 286 ~ 586 | 200 ~ 395 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy