(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Foot Type Stop Stay, B-482

Foot Type Stop Stay, B-482
  • Volume Discount

•Door Opening Manner: Horizontally Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: Foot Stay
•Stopper: Stopped at full open
•Stopper Release: One-Touch

PDF

Part Number

Configured Part Number is shown.

B-482

 
Part Number
B-482
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Door Opening Manner For Door (Laterally Opening) Stay Type Expansion and Contraction・Slide Flexible, Slide Type Foot Stay
Stopper Stop in full open state Stopper Release One-Touch Body Material Cold Rolled Steel Plate
Main Body Surface Treatment Zinc Plating Chromate Treatment Product Code 13158

Please check the type/dimensions/specifications of the part B-482 in the Foot Type Stop Stay, B-482 series.

Additional Products in this Category

Tech Support