(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Way Torque Stay B-490

One-Way Torque Stay B-490
  • Volume Discount

•Door Opening Manner: Upper Lid
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Body Material: Resin
•Max. Retaining Load Capacity (n): 78

PDF

Part Number

Configured Part Number is shown.

B-490

 
Part Number
B-490
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper No Body Material Polyacetal Main Body Surface Treatment No
Allowable Load(N) 78 Product Code 11861

Please check the type/dimensions/specifications of the part B-490 in the One-Way Torque Stay B-490 series.

Additional Products in this Category

Tech Support