(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Nabeya
•Type: Leveling Jack
•Adjustable Angle (°): 18
•Heat Treatment Screw/Nut: Hardening
Days to Ship: | 8 Days or more |
---|
Stainless Steel Adjuster Pressing Tool KC-1275-C
Takigen
•Material: Stainless Steel Plate
Days to Ship: | 8 Days or more |
---|
Mounting Plates for Leveling Mounts
MISUMI
Leveling Mount installation plates.
Days to Ship: | Same day or more |
---|
Show Stock Products
Protection Caps for Leveling Mounts【20 Pieces Per Package】
MISUMI
Safety caps for protruding threads of Leveling Mounts.
Days to Ship: | 8 Days or more |
---|
Mounting Plates for Leveling Mounts - Thick, Centered Groove
MISUMI
This is of Plate Thickness 4.5 / 6.0 Type.
Days to Ship: | 8 Days or more |
---|
Mounting Nuts for Leveling Mounts
MISUMI
Dedicated plates for Leveling Mounts
Days to Ship: | 8 Days or more |
---|
Fixing Plates for Leveling Mounts - Economy Model
MISUMI
Priority is given to economically pricing! This provides highly economic efficiency.
Days to Ship: | 8 Days or more |
---|
Nabeya
•Type: Joint
•Body Material: Reinforced Polyacetal
•Screw Screw-push / Nut Material: Brass
•Surface Treatment Screw/Nut: Nickel Plating
Days to Ship: | 8 Days or more |
---|
Nabeya
•Type: Mounting Plate
•Body Material: 1018 Carbon Steel
•Surface Treatment (Main Body): Bright Chromate Plating
Days to Ship: | 9 Days or more |
---|
Level Adjustment Round-Face Nut.
Nabeya
•Adjustable Angle (°): 2
•Body Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Nabeya
•Type: Retention Plate
•Transverse (Width) Mounting Pitch (mm): 25
•Longitudinal (Length) (mm): 94
•Transverse (Width) (mm): 50
•Longitudinal (Length) Mounting Pitch (mm): 65
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Adjuster, Nut for the Adjustment Bolt, for PN/PN I/PN II
Daiwa Rashi
•Type: Nut for Adjusting Bolt
•Material: Steel
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Adjuster with Foot Stopping Bracket, Plate for D-H/W Types
Daiwa Rashi
•Type: Leg Fasteners
For complete product overview and details on Adjuster with Foot Stopping Bracket, Plate for D-H/W Types see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Adjuster Pressing Fixture KC-275-C
Takigen
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
Days to Ship: | 8 Days or more |
---|
Iwata Manufacturing
•Material: FC250
•Surface Treatment: Nickel Chromium Plating
•Height (mm): 25
•Screw Size M: 10X1.5
Days to Ship: | 11 Days or more |
---|
Iwata Manufacturing
•Material: FC250
•Surface Treatment: Nickel Chromium Plating
•Screw Size M: 10X1.5
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| |||||||||||||||||
Brand | Nabeya | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Daiwa Rashi | Daiwa Rashi | Takigen | Iwata Manufacturing | Iwata Manufacturing |
Product Series | Mounting Plates for Leveling Mounts - Thick, Centered Groove | ||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 11 Days or more | 11 Days or more |
Specifications |
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy