(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
L-Shaped Sheet Metal Mounts - Center Hole and Slotted Center Hole, Dimensions Configurable
MISUMI
•Type: FALCS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Center Hole and Double Slotted Hole, Dimensions Configurable
MISUMI
•Type: LAFSW
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Two Center Holes
MISUMI
The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.
Days to Ship: | 10 Days or more |
---|
L-Shaped Welded Mounts - Single Gusset Type
MISUMI
•Rib Type: Single Rib
•Type: Welding Type
Days to Ship: | 12 Days or more |
---|
L-Shaped Sheet Metal Mounts - Two Double Slotted Holes, Dimensions Configurable
MISUMI
•Type: FAMDS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Double Holes and Double Slotted Hole
MISUMI
•Type: LRDDG
•Type: Center Symmetrical Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Welded Mounts - Double Gusset Type
MISUMI
•Rib Type: Double Rib
•Type: Welding Type
Days to Ship: | 12 Days or more |
---|
L-Shaped Sheet Metal Mounts - Two Center Slotted Holes, Dimensions Configurable
MISUMI
•Type: FALDS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - No Holes and Double Holes, Dimensions Configurable
MISUMI
•Type: FACAS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Hole and Double Holes, Dimensions Configurable
MISUMI
•Type: FALBS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Double Holes, Double Slotted Hole, Dimensions Configurable
MISUMI
•Type: FAMCS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - No Holes, Dimensions Configurable
MISUMI
•Type: LAFZZ
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Two Center Long Holes, Dimensions Configurable
MISUMI
•Type: LAFNN
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Center Hole and Double Holes
MISUMI
The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Two Double Holes
MISUMI
The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Side Double Holes and Double Holes
MISUMI
The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Center Hole and Double Slotted Hole
MISUMI
The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Double Holes and Double Slotted Hole
MISUMI
The dimension configuration range is made narrower than the conventional products in order to facilitate selecting product numbers.
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - No Holes, Dimensions Configurable
MISUMI
•Type: FALZS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Two Center Holes, Dimensions Configurable
MISUMI
•Type: FALAS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Hole and Double Slotted Hole, Dimensions Configurable
MISUMI
•Type: FASBS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Two Double Holes, Dimensions Configurable
MISUMI
•Type: FAMAS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Diagonal Double Holes and Double Holes, Dimensions Configurable
MISUMI
•Type: FAPAS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Side Double Holes and Double Holes, Dimensions Configurable
MISUMI
•Type: FADAS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Side Double Holes and Double Slotted Hole, Dimensions Configurable
MISUMI
•Type: FADBS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center Hole and 4 Hole, Dimensions Configurable
MISUMI
•Type: FAEAS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Double Holes and 4 Holes, Dimensions Configurable
MISUMI
•Type: FAMBS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Two 4 Holes, Dimensions Configurable
MISUMI
•Type: FANAS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Sheet Metal Mounts - Center/4 Holes and Double Holes, Dimensions Configurable
MISUMI
•Type: FATBS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Two Center Holes
MISUMI
•Type: LRAMW
•Type: Center Symmetrical Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Center Hole and Double Holes
MISUMI
•Type: LRCMT
•Type: Center Symmetrical Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Two Double Holes
MISUMI
•Type: LRCDF
•Type: Center Symmetrical Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Side Double Holes and Double Holes
MISUMI
•Type: LRCDA
•Type: Center Symmetrical Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Center Hole and Double Slotted Hole
MISUMI
•Type: LRCMN
•Type: Center Symmetrical Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Two Center Holes, Dimensions Configurable
MISUMI
•Type: LAFSS
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Center Hole and Long Center Hole, Dimensions Configurable
MISUMI
•Type: LAFSN
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - No Holes and Double Holes, Dimensions Configurable
MISUMI
•Type: LAFZD
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Center Hole and Double Holes, Dimensions Configurable
MISUMI
•Type: LAFSD
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Two Double Holes, Dimensions Configurable
MISUMI
•Type: LAFDA
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Double Holes and Double Slotted Hole, Dimensions Configurable
MISUMI
•Type: LAFDD
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Diagonal Double Holes and Double Holes, Dimensions Configurable
MISUMI
•Type: LAFDB
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Side Double Holes and Double Holes, Dimensions Configurable
MISUMI
•Type: LAFDN
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Side Double Holes and Double Slotted Hole, Dimensions Configurable
MISUMI
•Type: LAFDC
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Two Double Slotted Holes, Dimensions Configurable
MISUMI
•Type: LAFNW
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
L-Shaped Angle Mounts - Center Hole and 4 Holes, Dimensions Configurable
MISUMI
•Type: LAFSF
•Type: Dimension Configurable Type
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Part Mounting Hole |
Slotted Hole |
Hole Position |
Number of Front Holes |
Number of Bottom Holes |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | L-Shaped Sheet Metal Mounts - Center Hole and Slotted Center Hole, Dimensions Configurable | L-Shaped Angle Mounts - Center Hole and Double Slotted Hole, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Two Center Holes | L-Shaped Sheet Metal Mounts - Two Double Slotted Holes, Dimensions Configurable | L-Shaped Angle Mounts - Double Holes and Double Slotted Hole | L-Shaped Sheet Metal Mounts - Two Center Slotted Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - No Holes and Double Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Center Hole and Double Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Double Holes, Double Slotted Hole, Dimensions Configurable | L-Shaped Angle Mounts - Two Center Long Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Center Hole and Double Holes | L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Two Double Holes | L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Side Double Holes and Double Holes | L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Center Hole and Double Slotted Hole | L-Shaped Sheet Metal Mounts - Center Symmetrical Type, Double Holes and Double Slotted Hole | L-Shaped Sheet Metal Mounts - No Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Two Center Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Center Hole and Double Slotted Hole, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Two Double Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Diagonal Double Holes and Double Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Side Double Holes and Double Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Side Double Holes and Double Slotted Hole, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Center Hole and 4 Hole, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Double Holes and 4 Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Two 4 Holes, Dimensions Configurable | L-Shaped Sheet Metal Mounts - Center/4 Holes and Double Holes, Dimensions Configurable | L-Shaped Angle Mounts - Two Center Holes, Dimensions Configurable | L-Shaped Angle Mounts - Center Hole and Long Center Hole, Dimensions Configurable | L-Shaped Angle Mounts - No Holes and Double Holes, Dimensions Configurable | L-Shaped Angle Mounts - Center Hole and Double Holes, Dimensions Configurable | L-Shaped Angle Mounts - Two Double Holes, Dimensions Configurable | L-Shaped Angle Mounts - Double Holes and Double Slotted Hole, Dimensions Configurable | L-Shaped Angle Mounts - Diagonal Double Holes and Double Holes, Dimensions Configurable | L-Shaped Angle Mounts - Side Double Holes and Double Holes, Dimensions Configurable | L-Shaped Angle Mounts - Side Double Holes and Double Slotted Hole, Dimensions Configurable | L-Shaped Angle Mounts - Two Double Slotted Holes, Dimensions Configurable | L-Shaped Angle Mounts - Center Hole and 4 Holes, Dimensions Configurable | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Type | Sheet Metal | Milled | Sheet Metal | Welded | Sheet Metal | Milled | Welded | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Milled | Milled | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Sheet Metal | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled | Milled |
Part Mounting Hole | Yes | Yes | N/A | Yes / N/A | N/A | N/A | Yes / N/A | N/A | N/A | Yes | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Yes | Yes | N/A | N/A | N/A | N/A | Yes | N/A | N/A | Yes | Yes | Yes | N/A | N/A | Yes | Yes | Yes | N/A | Yes | N/A | N/A | N/A | N/A | N/A | N/A | Yes |
Slotted Hole | Yes | Yes | N/A | Yes / N/A | Yes | Yes | Yes / N/A | Yes | N/A | N/A | Yes | N/A | Yes | N/A | N/A | N/A | Yes | Yes | N/A | N/A | Yes | N/A | N/A | N/A | Yes | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Yes | N/A | Yes | N/A | N/A | N/A | Yes | N/A | N/A | Yes | Yes | N/A |
Hole Position | Free Dimension | Free Dimension | Center Allocation | - | Free Dimension | Center Allocation | - | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Center Allocation | Center Allocation | Center Allocation | Center Allocation | Center Allocation | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Center Allocation | Center Allocation | Center Allocation | Center Allocation | Center Allocation | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension | Free Dimension |
Number of Front Holes | 1 | 1 | 1 | 0 / 4 / 5 | 2 | 2 | 0 / 4 / 5 | 1 | 0 | 1 | 2 | 0 | 1 | 1 | 2 | 2 | 1 | 2 | 0 | 1 | 1 | 2 | 2 | 2 | 2 | 1 | 2 | 4 | 5 | 1 | 1 | 2 | 2 | 1 | 1 | 1 | 0 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 1 |
Number of Bottom Holes | 1 | 2 | 1 | 0 / 2 / 4 | 2 | 2 | 0 / 4 | 1 | 2 | 2 | 2 | 0 | 1 | 2 | 2 | 2 | 2 | 2 | 0 | 1 | 2 | 2 | 2 | 2 | 2 | 4 | 4 | 4 | 2 | 1 | 2 | 2 | 2 | 2 | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy