(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Angle Mounts - Double Holes and Double Slotted Hole

Part Number

Configured Part Number is shown.

L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image
L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image
・Materials
Part Number[ M ]
Material
[ S ]
Surface Treatment
TypeMaterial Symbol
LRDDG SS1018 Carbon Steel-
SSBBlack Oxide
SSMElectroless Nickel Plating
AS6063 Aluminum Alloy-
ASWAnodize (Clear)
ASBAnodize (Black)
SU304 Stainless Steel-

Specifications

Part Number-T-A-B-L-V-S-Hole Specification①
Code, Nominal Value
-H-F-G-Hole Specification②
Code, Nominal Value
   
Type-Material Symbol
LRDDG-SU-T6-A40-B30-L50 V15-S10-N3-H25 F15  -MA5
Part NumberExternal DimensionsVSHole Specification①HFHole Specification②
TABL
TypeMaterial SymbolCodeNominal Dia.CodeNominal Dia.
LRDDGSS
SSB
SSM
5 620 25 40 502025 30 40 50 60 70 80 Specify
0.1mm Increment
N
[ ! ]
3
4
5
6
8
10
12

[ ! ]For the machining dimensions, see Hole Type Selection Chart
Specify
0.1mm Increment
NA
[ ! ]

MA
3
4
5
6
8
10
12

[ ! ]For the machining dimensions, see Hole Type Selection Chart
25 30 40 50 6025
20 25 30 40 50 6030
5 6 1040 50 60 804030 40 50 60 70 80
6 1040 50 60 50
AS
ASW
ASB
5 6 20 25 40 502025 30 40 50 60 70 80
25 30 40 50 60 25
20 25 30 40 50 6030
5 6 1040 50 60 804030 40 50 60 70 80
6 1040 50 60 50
SU5 6 20 25 40 502025 30 40 50 60 70 80
25 30 40 50 60 25
20 25 30 40 50 6030
5 6 8 40 50 60 4030 40 50 60 70 80
40 50 60 50

Alterations

L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRDDG-AS-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-AS-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-AS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-AS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-ASB-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-ASB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-ASB-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-ASW-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-ASW-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-ASW-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SS-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SS-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0.1-80/0.1]-DA[3-30/0.5]
LRDDG-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0.1-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SS-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0.1-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SSB-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SSB-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SSM-T5-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-40/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SSM-T6-A[20,​25,​30,​40,​50,​60,​80]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-DA[3-30/0.5]
LRDDG-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SSM-T10-A[40,​50,​60,​80]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-80/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-80/0.1]-F[0-80/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SU-T5-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SU-T6-A[20,​25,​30,​40,​50,​60]-B[20,​25,​30,​40,​50]-L[25,​30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10]
LRDDG-SU-T8-A[40,​50,​60]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-F[0-60/0.1]-MA[3,​4,​5,​6,​8,​10,​12]
LRDDG-SU-T8-A[40,​50,​60]-B[40,​50]-L[30,​40,​50,​60,​70,​80]-V[0-60/0.1]-S[0-50/0.1]-N[3,​4,​5,​6,​8,​10]-H[0-60/0.1]-F[0-60/0.1]-NA[3,​4,​5,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Plate Thickness T
(mm)
External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
F
(mm)
H
(mm)
Hole Configurable 1, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable 2, Screw Through Hole Nominal Dia. Selection [NA] Hole Configurable 2, Tapped Hole [MA]
(mm)
Hole Configurable 2, Through Hole Dia. Configurable [DA]
(mm)
S
(mm)
V
(mm)
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

106063 Aluminum AlloyNone1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Black)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)520 ~ 6020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

13 Days or more

106063 Aluminum AlloyAnodizing (Clear)1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1040 ~ 8040 ~ 5030 ~ 800.1 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1040 ~ 8040 ~ 5030 ~ 800.1 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

101018 Carbon SteelNone1040 ~ 8040 ~ 5030 ~ 800.1 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelBlack Oxide620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel520 ~ 8020 ~ 4025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 400 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel620 ~ 8020 ~ 5025 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 10--3 ~ 300 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 10-3 ~ 12-0 ~ 500 ~ 80
1 Piece(s)

12 Days or more

101018 Carbon SteelElectroless Nickel1040 ~ 8040 ~ 5030 ~ 800 ~ 800 ~ 803 ~ 103 ~ 10--0 ~ 500 ~ 80
1 Piece(s)

10 Days or more

10304 Stainless SteelNone520 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 603 ~ 10-3 ~ 12-0 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone520 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 603 ~ 103 ~ 10--0 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone620 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 603 ~ 10-3 ~ 12-0 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone620 ~ 6020 ~ 5025 ~ 800 ~ 600 ~ 603 ~ 103 ~ 10--0 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone840 ~ 6040 ~ 5030 ~ 800 ~ 600 ~ 603 ~ 10-3 ~ 12-0 ~ 500 ~ 60
1 Piece(s)

10 Days or more

10304 Stainless SteelNone840 ~ 6040 ~ 5030 ~ 800 ~ 600 ~ 603 ~ 103 ~ 10--0 ~ 500 ~ 60
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Plate Thickness T
(mm)
External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
F
(mm)
H
(mm)
Hole Configurable 1, Screw Through Hole Nominal Dia. Selection [N] Hole Configurable 2, Screw Through Hole Nominal Dia. Selection [NA] Hole Configurable 2, Tapped Hole [MA]
(mm)
Hole Configurable 2, Through Hole Dia. Configurable [DA]
(mm)
S
(mm)
V
(mm)

Loading...

  1. 1

More Information

L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image
L-Shaped Angles - Mounting Plates / Brackets - Center Hole Type -:Related Image
There are machining limits for thicknessbetween holes, and hole and edge.
For machining limits, see Click here

Basic Information

Type Milled Part Mounting Hole N/A Slotted Hole Yes
Hole Position Center Allocation Number of Front Holes 2 Number of Bottom Holes 2
Type LRDDG Type Center Symmetrical Type

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.