(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

L-Shaped Sheet Metal Mounts - No Holes, Dimensions Configurable

L-Shaped Angles - Mounting Plates / Brackets - Dimensions Configurable -:Related Image
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
FALZSSPLow Carbon Steel
[ ! ]
-
SPBBlack Oxide
SPUTrivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SUD304 Stainless Steel (Passivated 2B)-
[ ! ]4.5, 6.0 thickness type is Low Carbon Steel material.

Specifications

Part Number-T-A-B-L
   
Type-Material Symbol
FALZS-SPB-T1.6-A30-B30-L30
Part NumberSelectionSpecify 1mm Increment
TypeMaterial SymbolTABL
FALZSSP
SPB
SPU
SPK
AM
AMW
AMB
SUD
Low Carbon Steel
(Low Carbon Steel)

1.6
2.
3
3.2
4.5
6.0
5052 Aluminum Alloy


1.5
2.0
3.0

4.0
5.0
304 Stainless Steel

1.0
1.5
2.0
3.0
4.0
5.0
20
~
200

[ ! ]
For T6.0
~300
15
~
200

[ ! ]
For T6.0
20~
10
~
200

[ ! ]
For T6.0
20~

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FALZS-AM-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]
FALZS-AMB-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]
FALZS-AMW-T[1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]
FALZS-SP-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FALZS-SPB-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FALZS-SPK-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FALZS-SPU-T[1.6,​2.3,​3.2,​4.5,​6]-A[20-300/1]-B[15-200/1]-L[10-200/1]
FALZS-SUD-T[1,​1.5,​2,​3,​4,​5]-A[20-200/1]-B[15-200/1]-L[10-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
External Dimension L
(mm)
Plate Thickness [T]
(mm)
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone20 ~ 20015 ~ 20010 ~ 2001.5 ~ 5
1 Piece(s)

12 Days or more

105052 Aluminum AlloyBlack Anodize20 ~ 20015 ~ 20010 ~ 2001.5 ~ 5
1 Piece(s)

12 Days or more

105052 Aluminum AlloyClear Anodize20 ~ 20015 ~ 20010 ~ 2001.5 ~ 5
1 Piece(s)

10 Days or more

10Low Carbon SteelNone20 ~ 30015 ~ 20010 ~ 2001.6 ~ 6
1 Piece(s)

12 Days or more

10Low Carbon SteelBlack Oxide20 ~ 30015 ~ 20010 ~ 2001.6 ~ 6
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)20 ~ 30015 ~ 20010 ~ 2001.6 ~ 6
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)20 ~ 30015 ~ 20010 ~ 2001.6 ~ 6
1 Piece(s)

10 Days or more

10304 Stainless SteelNone20 ~ 20015 ~ 20010 ~ 2001 ~ 5

Loading...

  1. 1
 

Basic Information

Type Sheet Metal Part Mounting Hole N/A Slotted Hole N/A
Hole Position Free Dimension Number of Front Holes 0 Number of Bottom Holes 0
Type FALZS Type Dimension Configurable Type

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.