(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pipe Frame Accessories - SAPH or Stainless Steel Joints
MISUMI
•Mounting Method : Clamping Type, Bolt Tightening
•Material : 304 Stainless Steel, SAPH
•Surface Treatment : Cathodic Electrodeposition Coating, Nickel Plating, Not Provided
For complete product overview and details on Metal Joints see the sections below:
Days to Ship: | 8 Days or more |
---|
Factory Frame Joints - Set Screws Option
MISUMI
Joints for factory frames
For complete product overview and details on Factory Frame Joints - Set Screws Option see the sections below:
Days to Ship: | 8 Days or more |
---|
TMEH Japan
For complete product overview and details on Bolt/Nut for Metal Joints see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Metal Joint Set for Pipe Frame, NSJ-7/NSJ-7N
Spacio
Metal joint with bolts and nuts
It has excellent fixing power and can be freely assembled and disassembled.
[Features]
・ The metal joint is a set product that combines multiple parts.
・ It can also be delivered individually (components).
・ With cross holes, riveting holes, and notches that are convenient for assembly work
・ ø27.5 mm (outer diameter: 27.5 mm) pipe joint with black cathodic electrodeposition coating or nickel plating on steel plate
[Applications]
・ Used for skeleton construction of work benches, shelves, platform trucks, shooters, flow racks, etc.
Days to Ship: | 8 Days or more |
---|
TMEH Japan
•Joint Type : Single Item
•Mounting Method : Screw-Fixed Type
•Material : Low Carbon Steel (Cold Rolled Steel)
•Surface Treatment : Chrome Plating, Electrodeposition Baked Paint, Nickel Plating, Sprayed and Baked Paint
For complete product overview and details on Metal Joint Component, G-1S see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
TMEH Japan
•Joint Type : Single Item
•Mounting Method : Screw-Fixed Type
•Material : Low Carbon Steel (Cold Rolled Steel)
•Surface Treatment : Chrome Plating, Electrodeposition Baked Paint, Nickel Plating, Sprayed and Baked Paint
For complete product overview and details on Metal Joint Component, G-2S see the sections below:
Days to Ship: | 8 Days or more |
---|
TMEH Japan
•Joint Type : Single Item
•Mounting Method : Screw-Fixed Type
•Material : Low Carbon Steel (Cold Rolled Steel)
•Surface Treatment : Chrome Plating, Electrodeposition Baked Paint, Nickel Plating, Sprayed and Baked Paint
For complete product overview and details on Metal Joint Component, G-3S see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
TMEH Japan
•Mounting Method : Screw fixture type
•Material : Low Carbon Steel (Cold Rolled Steel)
•Surface Treatment : Electrodeposition Baked Paint, Nickel Plating, Trivalent Chrome Plating, Spraying Baking Coating
For complete product overview and details on Metal Joint Component, G-90S see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
TMEH Japan
For complete product overview and details on Plastic Cap see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Accessories for Factory Frames - Name Holders【1-10 Pieces Per Package】
MISUMI
Small parts for factory frames.
Days to Ship: | 8 Days or more |
---|
Accessories for Factory Frames - Insert Nuts for Adjustment Bolts
MISUMI
Adjusting bolts or casters can be mounted onto the pipe frame.
Days to Ship: | 8 Days or more |
---|
Factory Frames Joints - Aluminum, Nominal Joints 1-5
MISUMI
Joints for factory frames
For complete product overview and details on Factory Frames Joints - Aluminum, Nominal Joints 1-5 see the sections below:
Days to Ship: | 8 Days or more |
---|
Pipe Frames - Stainless Steel, Bolt Tightening, Clamping Type
MISUMI
Stainless Steel Pipe Frame-dedicated Metal Joints having the protrusion reshaped from the conventional shape.
Days to Ship: | 8 Days or more |
---|
Factory Frame Joints - Aluminum, Nominal Joints 11-15
MISUMI
Joints for factory frames
For complete product overview and details on Factory Frame Joints - Aluminum, Nominal Joints 11-15 see the sections below:
Days to Ship: | 8 Days or more |
---|
Accessories for Factory Frames - Rubber Foot and Clamp
MISUMI
Components for factory frames
For complete product overview and details on Accessories for Factory Frames - Rubber Foot and Clamp see the sections below:
Days to Ship: | 8 Days or more |
---|
Accessories for Factory Frames - Insert Nut
MISUMI
For complete product overview and details on Insert Nuts for Stainless Steel Pipe Frames see the sections below:
Days to Ship: | 8 Days or more |
---|
Accessories for Factory Frames - Clamps/Stands
MISUMI
Clamps and Stands for Factory Frame FFA28
Days to Ship: | 8 Days or more |
---|
Accessories for Factory Frames - Conductive Plate/Clamp/Ring Slider【1-50 Pieces Per Package】
MISUMI
•Mounting Method : End Model (Double)
•Material : 1018 Carbon Steel, 304 Stainless Steel, 6063 Aluminum Alloy
•Surface Treatment : Clear Anodize, Chrome Plating, Not Provided
For complete product overview and details on Accessories for Factory Frames see the sections below:
Days to Ship: | 8 Days or more |
---|
Factory Frame Accesories - Hinges
MISUMI
•Material : 6063 Aluminum Alloy
•Surface Treatment : Clear Anodize
For complete product overview and details on Hinges for Factory Frame see the sections below:
Days to Ship: | 8 Days or more |
---|
Accessories for Factory Frames - Fittings/Fixings/Caps【1-4 Pieces Per Package】
MISUMI
•Mounting Method : End Model (Double)
•Material : Low Carbon Steel, 303 Stainless Steel, Chloroprene Rubber, Sthylene-butadiene Rubber
•Surface Treatment : Trivalent Chromate, Not Provided
For complete product overview and details on Adjusting Bolts for Pipe Frames see the sections below:
Days to Ship: | 8 Days or more |
---|
Attachment for Pipe Frame, Name Holder
Spacio
•Mounting Method : Hooking Patching closure
For complete product overview and details on Attachment for Pipe Frame, Name Holder see the sections below:
Days to Ship: | 8 Days or more |
---|
Fixing Connecting Element for Pipe Frame, JB-201
Spacio
•Joint Type : Center
•Mounting Method : Plug-In Type
•Material : Stainless Steel
For complete product overview and details on Fixing Connecting Element for Pipe Frame, JB-201 see the sections below:
Days to Ship: | 8 Days or more |
---|
Fixing Connecting Element for Pipe Frame, JB-303【20 Pieces Per Package】
Spacio
•Mounting Method : Screw-Fixed Type
For complete product overview and details on Fixing Connecting Element for Pipe Frame, JB-303 see the sections below:
Days to Ship: | 10 Days or more |
---|
Opening and Closing Part for Pipe Frame, JB-105
Spacio
•Joint Type : Center
•Mounting Method : Screw-Fixed Type
•Material : Steel
•Surface Treatment : Trivalent Chromate
For complete product overview and details on Opening and Closing Part for Pipe Frame, JB-105 see the sections below:
Days to Ship: | 8 Days or more |
---|
Components for Predan, Predan Socket Bracket
TMEH Japan
•Joint Type : Single Item
•Mounting Method : Screw-Fixed Type
•Material : Low Carbon Steel (Cold Rolled Steel)
•Surface Treatment : Chrome Plating, Electrodeposition Baked Paint, Nickel Plating, Sprayed and Baked Paint
For complete product overview and details on Components for Predan, Predan Socket Bracket see the sections below:
Days to Ship: | 10 Days or more |
---|
TMEH Japan
For complete product overview and details on Packing Stay see the sections below:
Days to Ship: | 8 Days or more |
---|
TMEH Japan
For complete product overview and details on Label Case see the sections below:
Days to Ship: | 8 Days or more |
---|
TMEH Japan
For complete product overview and details on Towing Bracket see the sections below:
Days to Ship: | 8 Days or more |
---|
TMEH Japan
•Joint Type : Reinforcing / Fixing
For complete product overview and details on Slide Support, GS-AN see the sections below:
Days to Ship: | 8 Days or more |
---|
TMEH Japan
For complete product overview and details on Stacking Cup, HC28A see the sections below:
Days to Ship: | 8 Days or more |
---|
TMEH Japan
For complete product overview and details on Pulley (V) see the sections below:
Days to Ship: | 8 Days or more |
---|
TMEH Japan
Insert nuts for mounting adjusting bolts and bolt type casters to pipes.
[Features]
· Insert into the ends of pipes by striking with a hammer.
· Types for inch screws (A type) and types for metric screws (B type) are available.
· Make sure you check whether the bushing is compatible with the pipes you are using.
· Note: The "AS2807A/AS2807B" series of aluminum bushings have now been discontinued. Consider using the "BS07A/BS07B" in their place.
[Applications]
· Required for mounting adjusting bolts.
· Required for mounting bolt type casters.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Mounting Method |
Type |
Material |
Joint Type |
Surface Treatment |
Applicable Pipe Dia. D1(φ) |
Intermediate Joint Type |
Operating Environment |
Accessory Type |
Brand | MISUMI | MISUMI | TMEH Japan | Spacio | TMEH Japan | TMEH Japan | TMEH Japan | TMEH Japan | TMEH Japan | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Spacio | Spacio | Spacio | Spacio | TMEH Japan | TMEH Japan | TMEH Japan | TMEH Japan | TMEH Japan | TMEH Japan | TMEH Japan | TMEH Japan |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Accessories for Factory Frames - Name Holders【1-10 Pieces Per Package】 | Accessories for Factory Frames - Insert Nuts for Adjustment Bolts | Pipe Frames - Stainless Steel, Bolt Tightening, Clamping Type | Accessories for Factory Frames - Conductive Plate/Clamp/Ring Slider【1-50 Pieces Per Package】 | Accessories for Factory Frames - Fittings/Fixings/Caps【1-4 Pieces Per Package】 | Fixing Connecting Element for Pipe Frame, JB-303【20 Pieces Per Package】 | ||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||
Mounting Method | Clamping Type, Bolt Tightening | Clamping Type, Bolt Tightening | - | Clamping Type, Bolt Tightening | Screw-Fixed Type | Screw-Fixed Type | Screw-Fixed Type | Screw-Fixed Type | - | Not Applicable | - | Clamping Type, Bolt Tightening | Clamping Type, Bolt Tightening | Clamping Type, Bolt Tightening | - | - | - | Not Applicable | - | Not Applicable | Hooking & Click Clamping | Plug-In Type | Screw-Fixed Type | Screw-Fixed Type | Screw-Fixed Type | - | - | - | - | - | - | - |
Type | Metal Joint | Metal Joint | Accessories | Metal Joint | Metal Joint | Metal Joint | Metal Joint | Metal Joint | Accessories | Accessories | Accessories | Metal Joint | Metal Joint | Metal Joint | Accessories | Accessories | Accessories | Accessories | Accessories | Accessories | Accessories | Metal Joint | Accessories | Metal Joint | Metal Joint | Accessories | Accessories | Accessories | Metal Joint | Accessories | Accessories | Accessories |
Material | Steel / Stainless Steel | Aluminum | - | Steel | Steel | Steel | Steel | Steel | - | Steel / Resin | Stainless Steel | Aluminum | Steel | Aluminum | Stainless Steel / Resin / Aluminum | - | Aluminum | Steel / Stainless Steel / Aluminum | Aluminum | Steel / Stainless Steel / Others | - | Stainless Steel | - | Steel | Steel | - | - | - | - | - | - | - |
Joint Type | - | - | - | Center | Single Item | Single Item | Single Item | Single Item | - | - | - | - | - | - | - | - | - | - | - | - | - | Center | - | Center | Single Item | - | - | - | Reinforcing / Fixing | - | - | - |
Surface Treatment | Not Provided / Cathodic Electrodeposition Coating / Nickel Plating | Not Provided | - | Cathodic Electrodeposition Coating / Nickel Plating | Cathodic Electrodeposition Coating / Nickel Plating / Chrome Plating / Sprayed and Baked Paint | Cathodic Electrodeposition Coating / Nickel Plating / Chrome Plating / Sprayed and Baked Paint | Cathodic Electrodeposition Coating / Nickel Plating / Chrome Plating / Sprayed and Baked Paint | Cathodic Electrodeposition Coating / Nickel Plating / Chrome Plating / Sprayed and Baked Paint | - | Not Provided / Chrome Plating | - | Not Provided | Trivalent Chromate | Not Provided | Not Provided | - | Not Provided / Clear Anodized | Not Provided / Chrome Plating / Clear Anodized | Clear Anodized | Not Provided / Trivalent Chromate | - | - | - | Trivalent Chromate | Cathodic Electrodeposition Coating | - | - | - | - | - | - | - |
Applicable Pipe Dia. D1(φ) | 27.5 | 28 | - | 27.5 | 28 | 28 | 28 | 28 | - | - | - | 28 | 27.2 | 28 | - | - | - | - | - | - | 27.5 | 27.5 | 27.5 | 27.5 | 28 | - | - | - | 28 | - | - | - |
Intermediate Joint Type | - | - | - | T-Shaped (1 Direction Through) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Through | - | Others | - | - | - | - | - | - | - | - |
Operating Environment | Standard | Standard | - | Standard | Antistatic | Antistatic | Antistatic | Antistatic | - | Standard | - | Standard | - | Standard | - | - | - | Standard | - | Standard | Standard | Standard | Standard | Standard | - | - | - | - | - | - | - | - |
Accessory Type | - | - | Screw, Nut | - | - | - | - | - | Cap (End) | Clamp Components | Screw, Nut | - | - | - | Screw, Nut / Clamp Components / Cap (End) | Screw, Nut | Clamp Components | Clamp Components | - | Clamp Components | Name Label-Related | - | Hook, Hanger | - | - | Stay | Name Label-Related | Trailering Components | - | Bracket, Holder | Pulley, Pulley Unit | Cap (End) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy