(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Insert Nuts for Stainless Steel Pipe Frames see the sections below:
Part Number
Configured Part Number is shown.
SPFINS12
Part Number | - | Wheel Material |
FFS301 -75 FFS301S-50 JBS410S SPFINS12 | - - | R R |
Part Number | Mass (g) | |
Type | M | |
SPFINS | 12 | 85 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Accessories | Accessory Type | Screw, Nut | Nominal of Thread M | 12 |
---|---|---|---|---|---|
Name | Insert Nut | Accessory Material | Stainless Steel |
Please check the type/dimensions/specifications of the part SPFINS12 in the Accessories for Factory Frames - Insert Nut series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy