(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Opening and Closing Part for Pipe Frame, JB-105

Opening and Closing Part for Pipe Frame, JB-105
  • Volume Discount

•Joint Type : Center
•Mounting Method : Screw-Fixed Type
•Material : Steel
•Surface Treatment : Trivalent Chromate
For complete product overview and details on Opening and Closing Part for Pipe Frame, JB-105 see the sections below:

Part Number

Configured Part Number is shown.

JB-105

Part Number
JB-105
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Material Steel
Joint Type Middle Surface Treatment Trivalent Chromate Applicable Pipe Dia. D1(φ) 27.5
Intermediate Joint Type Others Operating Environment Standard Specifications Hooking Bracket B

Additional Products in this Category

Tech Support