(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pipe Frame Accessories - Casters
MISUMI
•Type: Casters for Pipe Frames
•Wheel Material: R (Synthetic Rubber)
•Specification: Plastic Joint Insert Type
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Days to Ship: | 10 Days or more |
---|
Pipe Frame Accessories - Inner Caps, Saddles with One or Two Fixings【4 Pieces Per Package】
MISUMI
Small parts for factory frames.
Days to Ship: | 8 Days or more |
---|
Pipe Frame Accessories - Inner Caps【4 Pieces Per Package】
MISUMI
•Type: Inner Caps
•Color: Polyethylene
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | Pipe Frame Accessories - Inner Caps, Saddles with One or Two Fixings【4 Pieces Per Package】 | ||
CAD |
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy