(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Casters for Pipe Frames
•Wheel Material: R (Synthetic Rubber)
•Specification: Plastic Joint Insert Type
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate
Part Number
Configured Part Number is shown.
PHCHPJ50
Type | Casters for Pipe Frames | Specifications | Plastic Joint Insert Type |
---|---|---|---|
Material | Low Carbon Steel | Surface Treatment | Trivalent Chromate |
Wheel O.D. D(ø) | 50 | Wheel Material | R (Synthetic Rubber) |
Type | Main Body | Wheel | Bearing | |
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | ||
PHCHPJ | Low Carbon Steel | Trivalent Chromate | Synthetic Rubber | Provided |
Part Number | - | Wheel Material |
PHCHK100 PHCHF50 PFSP14 | - | R |
To be Inserted | Part Number | d1 | B | H | J | E | Wrench Width mm | Color | Allowable Load N {kgf} | Mass kg | ||
Type | D | |||||||||||
Plastic* Joint | PHCHPJ | 50 | 28 | 20 | 67 | 28 | 22 | 17 | Black | 343 | {35} | 0.19 |
Type | Casters for Pipe Frames | Specifications | Plastic Joint Insert Type | Material | Low Carbon Steel |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate | Wheel O.D. D(ø) | 50 | Wheel Material | R (Synthetic Rubber) |
Please check the type/dimensions/specifications of the part PHCHPJ50 in the Pipe Frame Accessories - Casters series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy