(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Frame Accessories - Inner Caps【4 Pieces Per Package】

Pipe Frame Accessories - Inner Caps

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Inner Caps
•Color: Polyethylene

  • inCAD Components

Part Number

Configured Part Number is shown.

JBS402S

Inner Caps:Related Image
・Materials
[ M ] Material: Polyethylene

Specifications

Part Number
JBS402S
Part NumberMass
(g)
JBS402S3
[ ! ]Contains 4 pcs./pkg. Check the order quantity before ordering.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBS402S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Type Inner Caps Color Polyethylene Material Not Provided

Please check the type/dimensions/specifications of the part JBS402S in the Pipe Frame Accessories - Inner Caps series.

Additional Products in this Category

Complementary Products

Tech Support