(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI
•Type: Button Head Cap
•Type: Sold Separately
Days to Ship: | Same day or more |
---|
Show Stock Products
Hexagon Socket Head Cap Screws for Aluminum Extrusions
MISUMI
Standard screws useable to connect various brackets for wide range of applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Screws for Aluminum Extrusions - Hex Socket Button Head Cap
MISUMI
Convenient screws for visible locations such as panel mounting.
Days to Ship: | Same day or more |
---|
Show Stock Products
Screws for Aluminum Extrusions - Hex Socket Head Cap, Countersunk【1-500 Pieces Per Package】
MISUMI
Flathead screws for countersunk holes such as on hinges, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Screws for Aluminum Extrusions - Hex Socket Head Cap, with Washers
MISUMI
Screws with washers which have optimum shank lengths for extrusion connections using brackets.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hexagon Socket Head Cap Screws for Aluminum Extrusions -Bulk-packages-
MISUMI
Bulk packages are cost effective for in-house stocks and large quantity use.
Days to Ship: | 8 Days or more |
---|
MISUMI
Bulk packages are cost effective for in-house stocks and large quantity use.
Days to Ship: | 6 Days or more |
---|
Bolt with Washer-Incorporating Hexagonal Socket【1-50 Pieces Per Package】
NIC Autotec
•Type: Washer Integrated
•Color: Silver
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Thread Dia.(mm) |
Thread Length(mm) |
Material |
Surface Finish |
|
| |||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NIC Autotec |
Product Series | Screws for Aluminum Extrusions - Hex Socket Head Cap, Countersunk【1-500 Pieces Per Package】 | Screws for Aluminum Extrusions - Hex Socket Head Cap, with Washers | Hexagon Socket Head Cap Screws for Aluminum Extrusions -Bulk-packages- | Bolt with Washer-Incorporating Hexagonal Socket【1-50 Pieces Per Package】 | ||||
CAD |
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more | 8 Days or more |
Specifications |
|
|
|
| ||||
Type | Button Head Cap | Hex Socket Head Cap Screws / Truss | Truss | Flat Head Screw | Washer Integrated | Washer Integrated | Flat Head Screw / Button Head Cap | Washer Integrated |
Thread Dia.(mm) | 3 ~ 6 | 3 ~ 8 | 4 ~ 12 | 3 ~ 12 | 5 ~ 8 | 5 ~ 8 | 3 ~ 10 | 4 ~ 8 |
Thread Length(mm) | 5 ~ 35 | 6 ~ 80 | 10 ~ 35 | 6 ~ 45 | 12 ~ 29 | 12 ~ 29 | 5 ~ 45 | 10 ~ 25 |
Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel |
Surface Finish | Bright Chrome Plating ~ Trivalent Chromate | Bright Chrome Plating | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Bright Chrome Plating ~ Trivalent Chromate | None ~ Trivalent Chromate |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy