(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Aluminum Extrusions for Doors / Support Spacer / Corner Brackets for Doors
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: Polyacetal
For complete product overview and details on Sliders for Folding Door see the sections below:
Days to Ship: | 8 Days or more |
---|
Caster Kits for Safety Mesh Fence Units
MISUMI
[Features]·This is a caster kit for doors. [Material]·Plate: SS400 trivalent chromate · Caster: SPHC trivalent chromate · Rubber wheels
Days to Ship: | 8 Days or more |
---|
Latch Stay for Aluminum Exturions
MISUMI
Stay Sets for Panel Doors for Aluminum Extrusions.
Days to Ship: | 8 Days or more |
---|
Stopper for Door (for Open Door)
MISUMI
•Type: Door Stop Plate (for Hinged Door)
Days to Ship: | 8 Days or more |
---|
Latch Magnets for Folding Doors
MISUMI
•Extrusion Series: HFS
•Material: 304 Stainless Steel
•Surface Finish: Dark Brown Paint
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Application |
Type |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | Aluminum Extrusions for Doors / Support Spacer / Corner Brackets for Doors | |||||
CAD |
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Specifications |
|
|
|
|
| |
Application | For Door | For Folding Door | For Door | For Door | For Door | For Folding Door |
Type | Frame | Accessory | Accessory | Accessory | Accessory | Accessory |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy