(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Magnets for Folding Doors

Latch Magnets for Folding Doors

Move the mouse over the image to zoom

  • Volume Discount

•Extrusion Series: HFS
•Material: 304 Stainless Steel
•Surface Finish: Dark Brown Paint

Part Number

Configured Part Number is shown.

Latch Magnets for Folding Doors:Related Image
・Materials
[ M ] Material: 304 Stainless Steel
[ S ] Surface Treatment: Dark Brown Painting

Specifications

Part Number
HMENF6-6
Part NumberApplicable ExtrusionMagnetComponents
Magnet SideDoor Side (Extrusion Side)
TypeNo.ExtrusionsFolding DoorRention ForceMounting PlateFor Magnet MountingFor Extrusion Mounting
N{kgf}Attachment ScrewQuan-tityScrewQuan-tityNutQuan-tityFlat Head ScrewQuan-tityNutQuan-tity
HMENF6-630 Square30 Square29.4
{3}
MG6-6Truss Screw M4-52SCB5-102HNTT6-52M3-81HNTT6-31
8-840 Square40 SquareMG8-8Truss Screw M4-5SCB5-12HNTT8-5HNTM8-3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HMENF6-6
HMENF8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Extrusion Size
1 Piece(s)Available

9 Days or more

1063030
1 Piece(s)Available

9 Days or more

1084040
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Extrusion Size

Loading...

  1. 1

Example

Latch Magnets for Folding Doors:Related Image

Basic Information

Application For Folding Door Type Accessory Extrusion Series HFS
Material 304 Stainless Steel Surface Finish Dark Brown Paint

Additional Products in this Category

Complementary Products

Tech Support