(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Brackets - 6 Series, Eccentric Brackets
MISUMI
Has the hole positioned so eccentrically as to fit both the 3mm and 5 mm cover thicknesses for plate mounting.
Days to Ship: | 8 Days or more |
---|
Brackets - 6 Series, Thin Stainless Steel Brackets, with Tab
MISUMI
Stainless Steel Thin Type Brackets having protrusions to be inserted into extrusion slot.
Days to Ship: | 8 Days or more |
---|
Brackets - 6 Series, with Caps
MISUMI
Designed to prevent dust build-up.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brackets - 6 Series, Triangle without Tab
MISUMI
Brackets with twice as many screws. Extrusions can be connected more securely.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Brackets with Single Side Tab
MISUMI
Only one side of bracket has tabs.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brackets - 8 Series, Reversal Brackets, with Tab, 1 Slot, 4 Holes
MISUMI
Both L-connections and Cross-connections are possible.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Brackets with Tab
MISUMI
Brackets with tabs serving as the rotation stopper.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brackets - 8 Series, Thick Brackets, 2 Slots
MISUMI
Extrusions with 2 slots can be connected with one bracket.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Thick Brackets, 2 Slots, 8 Holes
MISUMI
Extrusions with 2 slots can be connected with one bracket.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Thick Brackets
MISUMI
Extruded aluminum brackets. Aesthetically pleasing and unlikely to collect dusts.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Thick Brackets, 1 Slot, 4 Holes
MISUMI
Extruded Brackets with twice as many screws. Extrusions can be connected more securely.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Ultra Thick Brackets, 2 Slots, Heavy
MISUMI
Extrusions with 2 slots can be connected with one bracket.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Ultra Thick Brackets, 2 Slots
MISUMI
Extrusions with 2 slots can be connected with one bracket.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Ultra Thick Brackets
MISUMI
Firmer connection is possible with the same bolt tightening location points as HBLTS8.
Days to Ship: | 5 Days or more |
---|
Brackets - 8 Series, Eccentric Brackets
MISUMI
Has the hole positioned so eccentrically as to fit both the 3mm and 5 mm cover thicknesses for plate mounting.
Days to Ship: | 8 Days or more |
---|
Brackets - 8 Series, Thin Brackets, 2 Slots
MISUMI
Thin Extruded Brackets designed for space-saving.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brackets - 8 Series, with Caps
MISUMI
Reversal Tabbed Brackets with Cover. Designed to prevent dust build-up within the bracket.
Days to Ship: | 8 Days or more |
---|
Brackets - 8 Series, Triangle with Tab
MISUMI
Brackets with twice as many screws. Extrusions can be connected more securely.
Days to Ship: | 5 Days or more |
---|
Brackets - 8-45 Series, Reversal Brackets, with Tab, 1 Slot, 4 Holes
MISUMI
Both L-connections and Cross-connections are possible.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, Thick Brackets, 45 degree Angle
MISUMI
Extruded aluminum brackets. Aesthetically pleasing and unlikely to collect dusts.
Days to Ship: | 5 Days or more |
---|
Brackets - 8-45 Series, Thick Brackets, 2 Slots, 4 Holes
MISUMI
Extrusions with 2 slots can be connected with one bracket.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, Thick Brackets, 2 Slots, 8 Holes
MISUMI
Extrusions with 2 slots can be connected with one bracket.
Days to Ship: | 5 Days or more |
---|
Brackets - 8-45 Series, Thick Brackets, 2 Slots, 4 Holes, Heavy
MISUMI
Extrusions with 2 slots can be connected with one bracket.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, Base 50
MISUMI
Extruded Brackets for 50 square extrusions.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, Base 60
MISUMI
Extruded Brackets for 60 square extrusions.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, Heavy Load Frames, 90 and 160mm Square Aluminum Frames
MISUMI
Enables to connect 4-slot type frames with only one bracket.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, Base 50, Heavy Type
MISUMI
Extruded Brackets for 100 square extrusions.
Days to Ship: | 5 Days or more |
---|
Brackets - 5 & 6 Series, Mixed Type
MISUMI
30 and 20 sq. extrusions can be connected by utilizing this bracket.
Days to Ship: | 8 Days or more |
---|
Brackets - 5 Series, Scalene Brackets
MISUMI
Extruded Brackets with Unequal Sides. Effective when strength is required in narrow clearances between extrusions.
Days to Ship: | 8 Days or more |
---|
Brackets - 6 Series, Brackets with Slotted Hole On One Side
MISUMI
Hex Socket Head Cap Screws with Captured Washers can be used for mounting without interference between screw heads.
Days to Ship: | 8 Days or more |
---|
Brackets - 6 Series, Scalene Brackets
MISUMI
Effective in narrow clearances between extrusions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brackets - 8 Series, Brackets with Slotted Hole On One Side
MISUMI
Hex Socket Head Cap Screws with Captured Washers can be used for mounting without interference between screw heads.
Days to Ship: | 8 Days or more |
---|
Brackets - 8 Series, Scalene Brackets
MISUMI
Extruded Brackets with Unequal Sides. Effective when strength is required in narrow clearances between extrusions.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, Base 50, 200 Square
MISUMI
Extruded brackets for 200 square extrusions.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, with Caps
MISUMI
Reversal Tabbed Brackets with Cover. Designed to prevent dust build-up.
Days to Ship: | 8 Days or more |
---|
Brackets - 8-45 Series, Triangle with Protrusion
MISUMI
Extruded Brackets with twice as many screws. Extrusions can be connected more securely.
Days to Ship: | 8 Days or more |
---|
Brackets - 5 Series, Super Thick Type, with Tab
MISUMI
Firmer connection is possible with the same tightening location points as HBKTS8.
Days to Ship: | 8 Days or more |
---|
Brackets - 5 Series, Thick Type, Protrusion Bracket
MISUMI
Protrusions are provided on the bracket bottom to be inserted into slots.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brackets - 6 Series, Super Thick Type Brackets, with Tab
MISUMI
Firmer connection is possible with the same tightening location points as HBKTS6.
Days to Ship: | 8 Days or more |
---|
Brackets - 8 Series, Super Thick Type Brackets, with Tab
MISUMI
Protrusions are provided as the rotation stopper on the bottom face of the bracket.
Days to Ship: | 8 Days or more |
---|
Brackets - 5 Series, Nut-Fixing Brackets
MISUMI
Labor is not required any further to position nuts.
Days to Ship: | 8 Days or more |
---|
Brackets - 8 Series, Nut-Fixing Brackets
MISUMI
Labor is not required any further to position nuts.
Days to Ship: | 8 Days or more |
---|
Brackets - 6 Series, Nut-Fixing Brackets
MISUMI
Labor is not required any further to position nuts.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brackets - 5 Series, Reversal Brackets with Single Side Tab
MISUMI
Only one side of bracket has tabs.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brackets - 5 Series, Reversal Brackets with Tab, 4 Holes for 2 Slot
MISUMI
Both L-connections and Cross-connections are possible.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Bracket Type |
Series Name |
Applicable Frame Width(mm) |
Number of Applicable Slots |
Aligment tabs |
Additional Features (Brackets with Tab) |
Additional Features (Protrusion Brackets) |
Perpendicularity |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Brackets - 6 Series, Thin Stainless Steel Brackets, with Tab | Brackets - 8 Series, Reversal Brackets, with Tab, 1 Slot, 4 Holes | Brackets - 8-45 Series, Reversal Brackets, with Tab, 1 Slot, 4 Holes | Brackets - 8-45 Series, Thick Brackets, 2 Slots, 4 Holes, Heavy | Brackets - 8-45 Series, Heavy Load Frames, 90 and 160mm Square Aluminum Frames | Brackets - 5 Series, Reversal Brackets with Tab, 4 Holes for 2 Slot | |||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 5 Days or more |
Same day or more
Show Stock Products | 5 Days or more |
Same day or more
Show Stock Products | 5 Days or more | 5 Days or more | 5 Days or more | 5 Days or more | 5 Days or more | 5 Days or more | 5 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 5 Days or more | 8 Days or more | 5 Days or more | 8 Days or more | 5 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 5 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Bracket Type | Protrusion Brackets | Thin Brackets | With Cover | Triangle | Tabbed Brackets | Tabbed Brackets | Tabbed Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Thin Brackets | With Cover | Triangle | Tabbed Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Tabbed Brackets | Protrusion Brackets | Tabbed Brackets | Protrusion Brackets | Protrusion Brackets | With Cover | Triangle | Protrusion Brackets | Protrusion Brackets | Protrusion Brackets | Tabbed Brackets / Protrusion Brackets | Tabbed Brackets | Tabbed Brackets | Tabbed Brackets | Tabbed Brackets | Tabbed Brackets |
Series Name | - | - | Brackets - 6 Series | - | - | Brackets - 8 Series | - | - | - | - | - | - | - | - | - | - | Brackets - 8 Series | - | Brackets - 8-45 Series | - | - | - | - | Brackets - 8-45 Series | Brackets - 8-45 Series | - | - | - | - | - | - | - | - | - | Brackets - 8-45 Series | - | - | Brackets - 5 Series | - | - | - | - | - | - | - |
Applicable Frame Width(mm) | - | - | 30 ~ 300 | - | - | 40 ~ 200 | - | - | - | - | - | - | - | - | - | - | 40 ~ 200 | - | 45 ~ 200 | - | - | - | - | 50 | 60 | - | - | - | - | - | - | - | - | - | 45 ~ 200 | - | - | 20 ~ 80 | - | - | - | - | - | - | - |
Number of Applicable Slots | - | - | 2-row Slot ~ Single-row Slot | - | - | 2-row Slot ~ Single-row Slot | - | - | - | - | - | - | - | - | - | - | 2-row Slot ~ Single-row Slot | - | 2-row Slot ~ Single-row Slot | - | - | - | - | Single-row Slot | Single-row Slot | - | - | - | - | - | - | - | - | - | 2-row Slot ~ Single-row Slot | - | - | 2-row Slot ~ Single-row Slot | - | - | - | - | - | - | - |
Aligment tabs | No Tab | No Tab | Both Side Tabbed | No Tab | One Side Tabbed | Both Side Tabbed | Both Side Tabbed | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | Both Side Tabbed | Both Side Tabbed | Both Side Tabbed | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | No Tab | Both Side Tabbed | No Tab | Both Side Tabbed | No Tab | No Tab | Both Side Tabbed | Both Side Tabbed | Both Side Tabbed | Both Side Tabbed | Both Side Tabbed | Both Side Tabbed | Both Side Tabbed | Both Side Tabbed | Both Side Tabbed | One Side Tabbed | Both Side Tabbed |
Additional Features (Brackets with Tab) | - | - | Standard | - | Standard | Standard | Standard | - | - | - | - | - | - | - | - | - | Standard | - | Standard | - | - | - | - | - | - | - | - | - | - | With Slotted Hole On One Side | - | With Slotted Hole On One Side | - | - | Standard | - | - | - | - | Standard | Lock Nut Type | Lock Nut Type | Lock Nut Type | Standard | Standard |
Additional Features (Protrusion Brackets) | Eccentricity | - | - | Standard | - | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Eccentricity | - | - | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Eccentricity | Scalene | - | Scalene | - | Scalene | Standard | - | Standard | Standard | Standard | Standard | Standard | - | - | - | - | - |
Perpendicularity | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Right-angled | Right-angled | Right-angled | Right-angled / Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled | Not Right-angled |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy