(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Shock Absorber, RB Series, Stopper Nut
SMC
Stopper nut for use with RB Series.
[Features]
· Single stopper nut only.
· RB□□S: For basic type.
· RBC□□S: For type with cap.
· Material: carbon steel.
· Treatment: zinc trivalent chromate.
[Applications]
· For use with Shock Absorber, RB Series.
Days to Ship: | 3 Days or more |
---|
NBK
[Features]
・Directly attach this product to the power stop body and use it as a stopper.
・This product prevents bottoming of the spiral groove piston.
· Can be applied to APS and AES.
・Stroke can be freely set with the adjustment of screw amount.
· Lock nuts are included with all products.
・Material and finish are as follows. Main body of stainless steel, lock nut of SUM22L or equivalent with electroless nickel plating.
Days to Ship: | 55 Days or more |
---|
NBK
[Features]
・Flange bracket for power stop.
· Can be applied to APS and AES.
・Can be used in conjunction with the SAN stopper screw.
・Use a commercially available hexagonal socket head bolt to attach the product to the equipment or device.
Days to Ship: | 11 Days or more |
---|
Days to Ship: | Quote |
---|
SMC
Cap for RB Series.
[Features]
· Cap only.
· Material: polyurethane.
· Cannot be attached to the basic type.
[Applications]
· For the RB Series of shock absorbers.
Days to Ship: | Quote |
---|
Shock Absorber RB Series Foot Bracket
SMC
Foot bracket for the RB Series.
[Features]
· Foot bracket only.
· Can be used with foot mounting brackets for the RB Series.
· Material: aluminum alloy.
· Treatment: hard black anodizing.
[Applications]
· For the RB Series of shock absorbers.
Days to Ship: | Quote |
---|
Short Type Shock Absorber RBQ Series Stopper Nut
SMC
Stopper nut for the RBQ Series.
[Features]
· Stopper nut only.
· Material: carbon steel.
· Treatment: zinc trivalent chromate.
[Applications]
· For use with Short Type Shock Absorber RBQ Series.
Days to Ship: | Quote |
---|
ENIDINE
Stop collar for adjusting the stroke of the shock absorber.
[Features]
·Prevents positioning and bottoming of shock absorbers.
[Applications]
·For adjusting the stroke of the shock absorber and preventing bottoming.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Main Body, Related Components |
Nominal Mounting Screw [M] |
Body Material |
Brand | SMC | NBK | NBK | SMC | SMC | SMC | SMC | ENIDINE |
---|---|---|---|---|---|---|---|---|
Product Series | ||||||||
CAD |
|
|
|
|
|
| ||
Days to Ship | 3 Days or more | 55 Days or more | 11 Days or more | Quote | Quote | Quote | Quote | 8 Days or more |
Main Body, Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components |
Nominal Mounting Screw [M] | - | - | - | - | - | - | - | 42 ~ 64 |
Body Material | - | - | - | - | - | - | - | Steel |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy