(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bracket for Power Stop, ABV-B

Bracket for Power Stop, ABV-B
  • Volume Discount

[Features]
・Flange bracket for power stop.
· Can be applied to APS and AES.
・Can be used in conjunction with the SAN stopper screw.
・Use a commercially available hexagonal socket head bolt to attach the product to the equipment or device.

Part Number

Configured Part Number is shown.

Part Number
ABV-M6X0.5-A
ABV-M8X1-A
ABV-M10X1-A
ABV-M12X1-A
ABV-M14X1-A
ABV-M14X1.5-A
ABV-M20X1.5-A
ABV-M25X1.5-A
ABV-M33X1.5-A
ABV-M45X1.5-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

10M6×0.51625
1 Piece(s)Available

11 Days or more

10M8×11832
1 Piece(s)Available

11 Days or more

10M10×11832
1 Piece(s)Available

11 Days or more

10M12×12638
1 Piece(s)Available

11 Days or more

10M14×12938
1 Piece(s)Available

11 Days or more

10M14×1.52938
1 Piece(s)Available

11 Days or more

10M20×1.53465
1 Piece(s)Available

11 Days or more

10M25×1.54065
1 Piece(s)Available

11 Days or more

10M33×1.55075
1 Piece(s)Available

11 Days or more

10M45×1.566100

Loading...

  1. 1

Basic Information

Main Body, Related Components Related Components Specifications Standard Type

Additional Products in this Category

Tech Support