(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Shock Absorbers Accessories - Stopper Nuts, Adjustable
MISUMI
•Main Body Related Component: Related Components
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Fixed Shock Absorbers - Economy Model
MISUMI
•Main Body Related Component: Main Body
•Stroke Dimension S (mm): 12
•Mounting Thread Nominal M (mm): 12
•Operating Temperature Range (?): -10::50
•Piston Rod Return Force (n): 2.45
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Adjustable Shock Absorbers - Coolant Resistant
MISUMI
Useable even in wet conditions resulting from use of cutting oil or similar.
Days to Ship: | 8 Days or more |
---|
Takigen
Ideal for shock absorption when door is closed.
[Features]
· Completely shuts down the shock sound when opening and closing the door.
· The door closes slowly and there is no concern for pinching the user's hands.
· Simple installation and remarkable durability.
Days to Ship: | 12 Days or more |
---|
Shock Absorbers - Adjustable, Lock Screw
MISUMI
•Main Body Related Component: Main Body
•Stroke Dimension S (mm): 6
•Operating Temperature Range (?): -5::70
•Max. Operating Cycle (cycle/min): 60
•Structure: Compact Adjustable
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Shock Absorbers Accessories - Angle Adapters, Eccentric, Adjustable
MISUMI
•Main Body Related Component: Related Components
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Fixed Shock Absorbers - Compact
MISUMI
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Max. Operating Cycle (cycle/min): 60
•Orifice Type: Single Orifice Type
•Max. Collision Velocity (m/s): 1
Days to Ship: | Same day or more |
---|
Show Stock Products
Shock Absorbers Accessories - Urethane Foam Buffer
Kurashiki Kako
Buffering of the impact energy by large stroke is possible. Impact force can be reduced.
[Features]
・Because of its foam structure, almost twice the deflection rate can be obtained.
・Buffering of the impact energy by large stroke is possible.
・When urethane foams are compressed, the internal foams are compressed so that the protrusion to the side of the buffer body is minimum.
・When the compression rate is 70%, outer diameter increases by approximately 30%, one third of natural rubber.
Days to Ship: | 8 Days or more |
---|
Shock Absorbers Accessories - Urethane Foam Safety Net
Kurashiki Kako
Highly strong, abrasion- and heat-resistant, waterproof Cremona rope is used for safety net.
Days to Ship: | 12 Days or more |
---|
Takigen
Ideal for shock absorption when door is closed.
[Features]
· Completely shuts down the shock sound when opening and closing the door.
· The door closes slowly and there is no concern for pinching the user's hands.
· Simple installation and remarkable durability.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body, Related Components |
Structure |
Orifice Type |
Operating Environment |
Nominal Mounting Screw [M] |
Body Material |
Max. Absorbed Energy(J) |
Stroke S(mm) |
Overall Length L(mm) |
|
|
|
|
|
| |||||
Brand | MISUMI | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | Kurashiki Kako | Kurashiki Kako | Takigen |
Product Series | Shock Absorbers Accessories - Angle Adapters, Eccentric, Adjustable | |||||||||
CAD |
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 8 Days or more |
Specifications |
| |||||||||
Main Body, Related Components | Related Components | Main Body | Main Body | Main Body | Main Body | Related Components | Main Body | Main Body | Related Components | Main Body |
Structure | - | Fixed Type | Adjustable Type | Fixed Type | Adjustable Type | - | - | Fixed Type | - | Fixed Type |
Orifice Type | - | - | Multi Orifice Type / Irregular Multi Orifice Type / Tapered orifice | - | Tapered orifice | - | Tapered orifice | - | - | - |
Operating Environment | - | Standard | Coolant Resistant | Standard | Standard | - | Standard | - | - | Standard |
Nominal Mounting Screw [M] | - | - | - | - | - | - | - | 8 ~ 16 | - | - |
Body Material | - | Resin | Stainless Steel ~ Steel | Steel | Steel | - | Steel | Brass | - | Aluminum |
Max. Absorbed Energy(J) | - | 0.29 ~ 1 | 1.4 ~ 29.4 | - | 4.8 ~ 15.6 | - | 4.5 ~ 19.6 | - | - | - |
Stroke S(mm) | - | 12 | 6 ~ 161 | - | 6 | - | 6 ~ 8 | - | - | - |
Overall Length L(mm) | - | 70 | 59 ~ 137 | 190 | - | - | - | 54 ~ 131 | - | 180 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy