(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shock Absorbers Accessories - Urethane Foam Buffer

Shock Absorbers Accessories - Urethane Foam Buffer
  • Volume Discount

Buffering of the impact energy by large stroke is possible. Impact force can be reduced.

[Features]
・Because of its foam structure, almost twice the deflection rate can be obtained.
・Buffering of the impact energy by large stroke is possible.
・When urethane foams are compressed, the internal foams are compressed so that the protrusion to the side of the buffer body is minimum.
・When the compression rate is 70%, outer diameter increases by approximately 30%, one third of natural rubber.

Part Number

Configured Part Number is shown.

Part Number
KUB-80-1
KUB-80-2
KUB-100-1
KUB-125-2
KUB-160-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Mounting Screw [M] Nominal Mounting Screw M
(mm)
Height H
(mm)
O.D. D
(φ)
Number of Steps
(Stage)
1 Piece(s)Available

12 Days or more

108M854801
1 Piece(s)Available

53 Days or more

108M899802
1 Piece(s)Available

8 Days or more

1010M10641001
1 Piece(s)Available

12 Days or more

1012M121311252
1 Piece(s)Available

12 Days or more

1016M16851601

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Fixation Method Fixed Type Body Material Foam Urethane
Operating Temperature Range(℃) -20::60

Additional Products in this Category

Tech Support