(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Shock Absorber, OEM 0.1M ~ (LR)OEM 1.0 Series
ENIDINE
Shock Absorber, OEM 0.1M ~ (LR) Serie OEM 1.0 (Far right in the image)
Days to Ship: | 5 Days |
---|
Shock Absorber, OEM 1.15 ~ (LR)OEM 1.25 Series
ENIDINE
Shock Absorber, OEM 1.15 ~ (LR)OEM 1.25 Series (Far right in the image)
Days to Ship: | 5 Days or more |
---|
Adjustable Shock Absorbers - Standard
MISUMI
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Adjustable
•Operating Environment: Standard
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Shock Protector Adjustable FCK Series
CKD
Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Adjustable Shock Absorber SCK Series
CKD
Absorb shock with unique mechanism. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 8 Days or more |
---|
Shock Absorbers -Self Compensating Miniature SC190 To SC925 Series - Metric
ACE Controls
Needing no adjustment, these absorbers absorb energy while keeping the initial reaction force significantly low. In particular, the SC925M model achieves smooth deceleration at a stroke of 40 mm.
[Features]
・The performance of ACE SC2 series compact shock absorber has two advantages.
・Firstly, It keeps the initial reaction force significantly low without adjustment, and secondly it is self-correctable depending on the change in cushioning energy also without adjustment.
・In particular, the SC925M model achieves smooth deceleration at a stroke of 40mm.
・By using the optional side load adapter (SC2190M, 300M, 650M only), this shock absorber-series supports an eccentric angle of up to 25 degrees.
・SC2 Series
Days to Ship: | 68 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body, Related Components |
Structure |
Orifice Type |
Operating Environment |
Nominal Mounting Screw [M] |
Body Material |
Nominal Mounting Screw [Inch] |
Max. Absorbed Energy(J) |
Stroke S(mm) |
Overall Length L(mm) |
| ||||||
Brand | ENIDINE | ENIDINE | MISUMI | CKD | CKD | ACE Controls |
Product Series | Shock Absorbers -Self Compensating Miniature SC190 To SC925 Series - Metric | |||||
CAD |
|
|
| |||
Days to Ship | 5 Days | 5 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 68 Days |
Specifications |
| |||||
Main Body, Related Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body |
Structure | Adjustable Type | Adjustable Type | Adjustable Type | Adjustable Type | Adjustable Type / Fixed Type | Fixed Type |
Orifice Type | Single Orifice Type | Single Orifice Type | Multi Orifice Type / Irregular Multi Orifice Type / Tapered orifice | Single Orifice Type / Multi Orifice Type / Irregular Multi Orifice Type | Single Orifice Type | Irregular Multi Orifice Type |
Operating Environment | Standard | Standard | Standard | Standard | Standard | Standard |
Nominal Mounting Screw [M] | 16 ~ 27 | 36 | - | 10 ~ 42 | 10 ~ 45 | - |
Body Material | Aluminum | Aluminum | Stainless Steel ~ Steel | Steel | Aluminum | Steel |
Nominal Mounting Screw [Inch] | - | 1-3/8 | - | - | - | 1 |
Max. Absorbed Energy(J) | 19 ~ 81 | 424 | 1.02 ~ 392 | 1.5 ~ 720 | 0.049 ~ 588 | 110 |
Stroke S(mm) | 12.7 ~ 25 | 50 | 6 ~ 50 | 8 ~ 80 | 7 ~ 70 | 40 |
Overall Length L(mm) | 110.7 ~ 130 | 217 | 58 ~ 254.5 | 58.9 ~ 302.5 | 41.5 ~ 1225.5 | 189.1 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy