(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elevators

Lift tables and transporters are machines used mainly to transport heavy materials or loads. Using a machine makes it easy to transport objects, unlike the time and effort required when using human strength. Many types enable easy mounting from above. Also, a proximity switch can be moun ...Readmore

Lift tables and transporters are machines used mainly to transport heavy materials or loads. Using a machine makes it easy to transport objects, unlike the time and effort required when using human strength. Many types enable easy mounting from above. Also, a proximity switch can be mounted to many types that detect another object as it approaches to prevent contact. These devices can be used to climb stairs or to move objects up and down while keeping them level. Other types are excellent at changing direction or reducing the load on your arm through air springs. Cold-resistant and rust-prevention types, electric-powered types and highly versatile types are available, each with its own performance characteristics. Select the lift table or transporter by comparing, in particular, the load capacity to the weight of the load.  ▲ Close

Days to Ship
  • All
  • 17 Days or Less
  • 18 Days or Less
  1. 1
  • Air lift with roller ALR-PR-57H

    Air lift with roller ALR-PR-57H

    Makitech

    The upper part attached to the roller will go up and down.[Features]· The upper part attached to the roller will go up and down.· Ideal for free roller line direction changing.· The machine height is as low as 90 mm, and the existing roller conveyor (ø57 × 100P) roller can be removed by just removing one pin (crossing distance of loaded object 200 mm). Proximity switch installation is possible

    Days to Ship: 18 Days or more
  • Standard Air Lift ALB-MB-N

    Standard Air Lift ALB-MB-N

    Makitech

    Ideal for design of up/down equipment in a small space.[Features]· Side guide pin system.· Ideal for design of up/down equipment in a small space.· The mounting plate has tapped hole processing.· Proximity switch installation is possible

    Days to Ship: 18 Days or more
  • Air Lift With Parallel Link, ALB-HB-N

    Air Lift With Parallel Link, ALB-HB-N

    Makitech

    Compared with cylinders, can be stacked at low floor and high loading.[Features]· High stroke (45 mm) makes transfer possible even when the pallet bends when rotating.· Compared with cylinders, low floor and high loading.· Hose can be replaced without disassembly.· Proximity switch installation is possible.· With speed exhaust controller

    Days to Ship: 17 Days or more
  • Standard air lift ALB-SB

    Standard air lift ALB-SB

    Makitech

    Can be easily installed from the top.[Features]· Side guide pin system.· Can be easily installed from above.· Proximity switch installation is possible

    Days to Ship: 17 Days or more
  • Base air lift ALB-SB-H

    Base air lift ALB-SB-H

    Makitech

    Can be easily installed from the top.[Features]· Side guide pin system.· Can be easily installed from above.· Proximity switch installation is possible

    Days to Ship: 18 Days or more
  • Standard Air Lift ALB-WB

    Standard Air Lift ALB-WB

    Makitech

    [Features]· 2 built-in hoses make for more stable up / down.· Can be easily installed from above.· Ideal as large load direction changing machine.· Proximity switch installation is possible

    Days to Ship: 17 Days or more
  • Air Lift with Parallel Link ALB-TBL-NN

    Air Lift with Parallel Link ALB-TBL-NN

    Makitech

    Compared with cylinders, can be stacked at low floor and high loading.[Features]· Built-in parallel linkage device type.· Hose can be replaced without disassembly.· Compared with cylinders, low floor and high loading.· Proximity switch installation is possible.· With speed exhaust controller

    Days to Ship: 18 Days or more
  • Air Lift with Parallel Link ALB-HB-WN

    Air Lift with Parallel Link ALB-HB-WN

    Makitech

    Compact and low-floor type capable of super-heavy loading.[Features]· Compact and low-floor type capable of super-heavy loading.· Built-in parallel linkage device type.· Strong and more stable, as two hoses are used.· Hose can be replaced without disassembly.· Proximity switch installation is possible.· With speed exhaust controller

    Days to Ship: 18 Days or more

Loading...

  1. 1

Related Categories to Elevators