(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The upper part attached to the roller will go up and down.
[Features]
· The upper part attached to the roller will go up and down.
· Ideal for free roller line direction changing.
· The machine height is as low as 90 mm, and the existing roller conveyor (ø57 × 100P) roller can be removed by just removing one pin (crossing distance of loaded object 200 mm). Proximity switch installation is possible
Part Number |
---|
ALR-PR-571008H |
ALR-PR-571008H-[A1,A2,B1,B2,KA1,KA2,KB1,KB2] |
ALR-PR-571008H-[G,Y] |
ALR-PR-571008H-[G,Y]-[A1,A2,B1,B2,KA1,KA2,KB1,KB2] |
ALR-PR-57808H |
ALR-PR-57808H-[A1,A2,B1,B2,KA1,KA2,KB1,KB2] |
ALR-PR-57808H-[G,Y] |
ALR-PR-57808H-[G,Y]-[A1,A2,B1,B2,KA1,KA2,KB1,KB2] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy