(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Standard Air Lift ALB-MB-N

Standard Air Lift ALB-MB-N

Ideal for design of up/down equipment in a small space.

[Features]
· Side guide pin system.
· Ideal for design of up/down equipment in a small space.
· The mounting plate has tapped hole processing.
· Proximity switch installation is possible

Part Number

Configured Part Number is shown.

Part Number
ALB-MB-600N
ALB-MB-600N-[A1,​A2,​B1,​B2,​KA1,​KA2,​KB1,​KB2]
ALB-MB-600N-[G,​Y]
ALB-MB-600N-[G,​Y]-[A1,​A2,​B1,​B2,​KA1,​KA2,​KB1,​KB2]
ALB-MB-700N
ALB-MB-700N-[A1,​A2,​B1,​B2,​KA1,​KA2,​KB1,​KB2]
ALB-MB-700N-[G,​Y]
ALB-MB-700N-[G,​Y]-[A1,​A2,​B1,​B2,​KA1,​KA2,​KB1,​KB2]
Part NumberMinimum order quantityVolume DiscountDays to Ship Paint Color Connection Dia. Proximity Switch
1 Piece(s)

18 Days or more

Orange (Standard Color)φ6 (Standard)None
1 Piece(s)

18 Days or more

Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only)
1 Piece(s)

18 Days or more

Major Green / Yellowφ6 (Standard)None
1 Piece(s)

18 Days or more

Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only)
1 Piece(s)

18 Days or more

Orange (Standard Color)φ6 (Standard)None
1 Piece(s)

18 Days or more

Orange (Standard Color)φ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only)
1 Piece(s)

18 Days or more

Major Green / Yellowφ6 (Standard)None
1 Piece(s)

18 Days or more

Major Green / Yellowφ6 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only)

Loading...

  1. 1

Additional Products in this Category

Tech Support