(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Roller Conveyors - Steel, 19 mm Roller Diameter
MISUMI
Roller Conveyors with configurable length.
Days to Ship: | 12 Days or more |
---|
Roller Conveyors - Miniature Roller Panels
MISUMI
Utilization of low friction small diameter plastic rollers enables to transfer carried items even if incline angle is small.
Days to Ship: | Same day or more |
---|
Show Stock Products
Roller Conveyors - Steel, 28 mm Roller Diameter
MISUMI
Roller Conveyors with configurable length.
Days to Ship: | 12 Days or more |
---|
Roller Conveyors - Miniature Roller Chutes
MISUMI
•Extrusion Type: Straight
•Roller O.D. D Dimension (f): 6
•Roller Pitch P (mm): 7
•Frame Material: Stainless Steel
•Type: Main Body
Days to Ship: | 12 Days or more |
---|
Roller Conveyors - Plastic, Selectable Roller Diameter
MISUMI
Lightweighed (approx. 2.3kg/m) roller conveyor constructed with plastic rollers and aluminum frame.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Roller Material |
Roller O.D. D(φ) |
Roller Width W(mm) |
Roller Pitch P(mm) |
Roller Thickness t(mm) |
Application |
Extrusion Type |
Roller Type |
Frame Material |
Frame Surface Treatment |
Roller Surface Treatment |
External Shape Height H(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship | 12 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 12 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
Roller Material | Steel | Resin | Steel | Resin | Resin |
Roller O.D. D(φ) | 19.1 | 6 | 28.6 ~ 38.1 | 6 | 20 ~ 50 |
Roller Width W(mm) | 113 ~ 513 | 122 ~ 244 | 113 ~ 513 | 122 ~ 244 | 113 ~ 513 |
Roller Pitch P(mm) | 20 ~ 30 | 7 | 30 ~ 100 | 7 | 25 ~ 100 |
Roller Thickness t(mm) | 1.2 | - | 1.2 | - | 1.5 ~ 2.8 |
Application | Light Load / Medium Load | Light Load | Light Load / Medium Load | Light Load | Light Load |
Extrusion Type | Straight | Straight | Straight | Straight | Straight |
Roller Type | Straight | Straight | Straight | Straight | Straight |
Frame Material | Steel | Aluminum | Steel | Stainless Steel | Aluminum |
Frame Surface Treatment | ZAM Plating | Clear Anodize | ZAM Plating | None | Clear Anodize |
Roller Surface Treatment | Chromate | None | Chromate | None | None |
External Shape Height H(mm) | 61.5 | 10.2 | 66 ~ 67.05 | 30 ~ 50 | 62 ~ 66.5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy