(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Utilization of low friction small diameter plastic rollers enables to transfer carried items even if incline angle is small.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||
①Roller | ②Retainer | ③Frame | |
MICRO | ABS Resin Plastic | Aluminum |
Part Number | - | W | - | L |
MICRO | - | 122 | - | 200 |
Part Number | W | L | P | Load |
MICRO | 122 | 200 | 160 | 3kg/100cm2 |
244 | 300 | 267 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MICRO-122-200 |
MICRO-244-300 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Roller Width W (mm) | Length of Transmission L (mm) |
---|---|---|---|---|---|
1 Piece(s) | Available | Same day Stock | 122 | 200 | |
1 Piece(s) | Available | 8 Days or more | 244 | 300 |
Part Number |
---|
Loading...
Roller Material | ABS Resin | Roller Outer Diameter(φ) | 6 | Roller Pitch (P)(mm) | 7 |
---|---|---|---|---|---|
Application | For transporting small items | Extrusion Type | Straight | Roller Type | Straight |
Frame Material | Aluminum | Frame Surface Treatment | Clear Anodize | Roller Surface Treatment | No |
External Height H(mm) | 10.2 | Specifications | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy