(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Roller Conveyors with configurable length.
Part Number
Configured Part Number is shown.
Roller DIA. | Roller Pitch | ①Roller (HRO28, HRO38) | Bearing | ②Frame | |||||
P=30 | P=50 | P=75 | P=100 | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
28mm | ROCOM | ROCOG | - | - | Steel | Hot-dip Galvanized | Steel | Steel | Galfan or Equivalent |
38mm | - | ROCOE | ROCOH | ROCOJ |
Roller DIA. | Roller Pitch | R Pin | Frame Coupling Support | Screw, Nut | ||||||
P=30 | P=50 | P=75 | P=100 | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
28mm | ROCOM | ROCOG | - | - | Steel | Trivalent Chromate | Steel | Trivalent Chromate | Steel | Trivalent Chromate |
38mm | - | ROCOE | ROCOH | ROCOJ |
Part Number | - | W |
ROCOM20 ROCOG16 ROCOE8 ROCOJ6 | - - - - | 413 213 313 113 |
Part Number | (L) | ||
Type | Number of Rollers | ROCOM P=30 | ROCOG P=50 |
ROCOM ROCOG | 7 | (230) | (350) |
8 | (260) | (400) | |
9 | (290) | (450) | |
10 | (300) | (500) | |
11 | (330) | (550) | |
12 | (360) | (600) | |
13 | (390) | (650) | |
14 | (430) | (700) | |
15 | (460) | (750) | |
16 | (490) | (800) | |
17 | (530) | (850) | |
18 | (560) | (900) | |
19 | (590) | (950) | |
20 | (600) | - | |
21 | (630) | - | |
22 | (660) | - | |
23 | (690) | - | |
24 | (730) | - | |
25 | (760) | - | |
26 | (790) | - | |
27 | (830) | - | |
28 | (860) | - | |
29 | (890) | - | |
30 | (900) | - | |
31 | (930) | - | |
32 | (960) | - |
Part Number | (L) | |||
Type | Number of Rollers | ROCOE P=50 | ROCOH P=75 | ROCOJ P=100 |
ROCOE ROCOH ROCOJ | 4 | (200) | (300) | (350) |
5 | (250) | (375) | (450) | |
6 | (300) | (475) | (550) | |
7 | (350) | (500) | (650) | |
8 | (400) | (575) | (750) | |
9 | (450) | (675) | (850) | |
10 | (500) | (775) | - | |
11 | (550) | (800) | - | |
12 | (600) | (875) | - | |
13 | (650) | (975) | - | |
14 | (700) | - | - | |
15 | (750) | - | - | |
16 | (800) | - | - | |
17 | (850) | - | - | |
18 | (900) | - | - | |
19 | (950) | - | - |
Type | Number of Mountable Brackets(G) | ||||
2 pcs.(G2) | 4 pcs.(G4) | 6 pcs.(G6) | 8 pcs.(G8) | 10 pcs.(G10) | |
ROCOE | L300~ | L350~ | L400~ | L450~ | L500~ |
ROCOH | L300~ | L375~ | L475~ | L500~ | L575~ |
ROCOJ | L350~ | L450~ | L550~ | L650~ | L750~ |
ROCOM | L260~ | L300~ | L360~ | L430~ | L490~ |
ROCOG | L350~ | L350~ | L400~ | L450~ | L500~ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ROCOE4-113 |
ROCOE4-213 |
ROCOE4-313 |
ROCOE4-413 |
ROCOE4-513 |
ROCOE5-113 |
ROCOE5-213 |
ROCOE5-313 |
ROCOE5-413 |
ROCOE5-513 |
ROCOE6-113 |
ROCOE6-213 |
ROCOE6-313 |
ROCOE6-413 |
ROCOE6-513 |
ROCOE7-113 |
ROCOE7-213 |
ROCOE7-313 |
ROCOE7-413 |
ROCOE7-513 |
ROCOE8-113 |
ROCOE8-213 |
ROCOE8-313 |
ROCOE8-413 |
ROCOE8-513 |
ROCOE9-113 |
ROCOE9-213 |
ROCOE9-313 |
ROCOE9-413 |
ROCOE9-513 |
ROCOE10-113 |
ROCOE10-213 |
ROCOE10-313 |
ROCOE10-413 |
ROCOE10-513 |
ROCOE11-113 |
ROCOE11-213 |
ROCOE11-313 |
ROCOE11-413 |
ROCOE11-513 |
ROCOE12-113 |
ROCOE12-213 |
ROCOE12-313 |
ROCOE12-413 |
ROCOE12-513 |
ROCOE13-113 |
ROCOE13-213 |
ROCOE13-313 |
ROCOE13-413 |
ROCOE13-513 |
ROCOE14-113 |
ROCOE14-213 |
ROCOE14-313 |
ROCOE14-413 |
ROCOE14-513 |
ROCOE15-113 |
ROCOE15-213 |
ROCOE15-313 |
ROCOE15-413 |
ROCOE15-513 |
Part Number |
---|
Loading...
Roller Material | Steel | Roller Wall Thickness(mm) | 1.2 | Application | For transporting small items / Medium Load |
---|---|---|---|---|---|
Extrusion Type | Straight | Roller Type | Straight | Frame Material | Steel |
Frame Surface Treatment | ZAM Plating | Roller Surface Treatment | Trivalent Chromate | Specifications | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy