(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clutches are components that allow or prevent the transmission of power from a drive shaft to a driven shaft. Brakes are components with which moving machinery parts are slowed, stopped or kept stopped. The available types include non-excitation/excitation electromagnetic clutches/brakes, p ...Readmore
Clutches are components that allow or prevent the transmission of power from a drive shaft to a driven shaft. Brakes are components with which moving machinery parts are slowed, stopped or kept stopped. The available types include non-excitation/excitation electromagnetic clutches/brakes, powder clutches/brakes and hysteresis clutches/brakes. The control method properties are different in each case, so models should be chosen to match the application or operating environment among the wide range available. ▲ Close
Days to Ship |
|
---|
Excitation Operational Type Clutch
Miki Pulley
•Function: Clutch
•Environment Application: Standard
•Feature: Others
•Cooling: Natural Cooling
•Operating Temperature Range (?): -10::40
Days to Ship: | 9 Days or more |
---|
Magnetic clutch/brake tension control device PCM
Sinfonia Technology
•Environment Application: Standard
•Structure: Standard
•Feature: Standard
•Input Voltage (ac-v): 200/220
•Capacity (steady State load capacity) (W): 100
Days to Ship: | 11 Days or more |
---|
Micro Excitation Operative Clutch
Miki Pulley
•Function: Clutch
•Environment Application: Standard
•Structure: Compact
•Cooling: Natural Cooling
•Rated Torque (Range) (nm): 0.1~30
Days to Ship: | 34 Days or more |
---|
Miki Pulley
•Function: Brake
•Environment Application: Standard
•Feature: Others
•Cooling: Natural Cooling
•Operating Temperature Range (?): -10::40
Days to Ship: | 27 Days or more |
---|
Selcab series through-shaft type clutch
Sinfonia Technology
•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Low Noise
•Feature: Automatic Gapping
Days to Ship: | 10 Days or more |
---|
Warner series through shaft type clutch
Sinfonia Technology
•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Standard
•Type: Single Plate Electromagnetic
Days to Ship: | 11 Days or more |
---|
Sinfonia Technology
•Function: Brake
•Environment Application: Standard
•Structure: Standard
•Type: Single Plate Electromagnetic
•Driven Shaft Mounting Section Type: Hole Type
Days to Ship: | 11 Days or more |
---|
Miki Pulley
•Function: Brake
•Environment Application: Standard
•Cooling: Natural Cooling
•Operating Temperature Range (?): -10::40
•Insulation Class: B
Days to Ship: | 28 Days or more |
---|
Micro excitation operation brake
Miki Pulley
•Function: Brake
•Environment Application: Standard
•Structure: Compact
•Cooling: Natural Cooling
•Rated Torque (Range) (nm): 0.1~30
Days to Ship: | 34 Days or more |
---|
Sinfonia Technology
•Function: Brake
•Environment Application: Standard
•Structure: Low Noise
•Feature: Automatic Gapping
•Type: Single Plate Electromagnetic
Days to Ship: | 11 Days or more |
---|
Selcab series butt shaft type clutch/brake unit
Sinfonia Technology
•Function: Clutch/BrakeUnits
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Low Noise
•Feature: Automatic Gapping
Days to Ship: | 11 Days or more |
---|
Warner Series Butt Shaft Type Clutch/Brake Unit
Sinfonia Technology
•Function: Clutch/BrakeUnits
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Standard
•Feature: Standard
Days to Ship: | 11 Days or more |
---|
Warner Series Butt Shaft Type Clutch Unit
Sinfonia Technology
•Function: Clutch Unit
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Standard
•Feature: Standard
Days to Ship: | 11 Days or more |
---|
Warner series arm hold type brake unit
Sinfonia Technology
•Function: Brake
•Environment Application: Standard
•Structure: Standard
•Feature: Standard
•Type: Single Plate Electromagnetic
Days to Ship: | 11 Days or more |
---|
Tooth series bearing mounting type clutch
Sinfonia Technology
•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Compact
•Feature: Standard
Days to Ship: | 11 Days or more |
---|
Tooth series, static coil clutch
Sinfonia Technology
•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Compact
•Feature: Standard
Days to Ship: | 11 Days or more |
---|
Powder series, natural cooling clutch
Sinfonia Technology
•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Low Noise
•Feature: Standard
Days to Ship: | 10 Days or more |
---|
Powder series, micro type clutch
Sinfonia Technology
•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Low Noise
•Feature: Standard
Days to Ship: | 8 Days or more |
---|
Powder series, natural cooling type brake POB
Sinfonia Technology
•Function: Brake
•Environment Application: Standard
•Structure: Low Noise
•Feature: Standard
•Cooling: Natural Cooling
Days to Ship: | 9 Days or more |
---|
PTB type series, heat pipe cooling brake
Sinfonia Technology
•Function: Brake
•Environment Application: Standard
•Structure: Compact
•Feature: Standard
•Cooling: Heat Pipe
Days to Ship: | 10 Days or more |
---|
Electromagnetic Clutch/Brake Control Equipment
Sinfonia Technology
•Environment Application: Standard
•Structure: Standard
•Feature: Standard
•Adjustment time, over-excitation time (ms): 10~80
•Mounting Method: Steel plate wall-mounted protection type
Days to Ship: | 8 Days or more |
---|
Sinfonia Technology
•Environment Application: Standard
•Structure: Standard
•Feature: Standard
•Input Voltage (ac-v): 100/110, 200/220
•Output Voltage (dc-v): 0~190
Days to Ship: | 11 Days or more |
---|
Ogura Clutch
•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Non-Contact Structure
•Feature: Others
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Function |
Type |
Operating Conditions |
Max. Operating Rotational Speed(rpm) |
Rated Torque (Range)(N・m) |
Brand | Miki Pulley | Sinfonia Technology | Miki Pulley | Miki Pulley | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Miki Pulley | Miki Pulley | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Sinfonia Technology | Ogura Clutch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||||
CAD |
|
|
|
|
|
| |||||||||||||||||
Days to Ship | 9 Days or more | 11 Days or more | 34 Days or more | 27 Days or more | 10 Days or more | 11 Days or more | 11 Days or more | 28 Days or more | 34 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 11 Days or more |
Function | Clutch | - | Clutch | Brake | Clutch | Clutch | Brake | Brake | Brake | Brake | Clutch/BrakeUnits | Clutch/BrakeUnits | Clutch Unit | Brake | Clutch | Clutch | Clutch | Clutch | Brake | Brake | - | - | Clutch |
Type | Single Plate Electromagnetic | - | Single Plate Electromagnetic | Single Plate Electromagnetic | Single Plate Electromagnetic | Single Plate Electromagnetic | Single Plate Electromagnetic | Non-Excitation Operation | Single Plate Electromagnetic | Single Plate Electromagnetic | Single Plate Electromagnetic | Single Plate Electromagnetic | Single Plate Electromagnetic | Single Plate Electromagnetic | Electromagnetic Tooth | Electromagnetic Tooth | Powder | Powder | Powder | Powder | - | - | Hysteresis |
Operating Conditions | Dry | - | Dry | Dry | - | - | - | Dry | Dry | - | - | - | - | - | - | - | - | - | - | - | - | - | Dry |
Max. Operating Rotational Speed(rpm) | 2000 ~ 6000 | - | 500 ~ 10000 | 4000 ~ 5000 | 2500 ~ 8000 | 1800 ~ 7000 | 2400 ~ 7000 | - | 10000 | 3600 ~ 8000 | - | 3000 ~ 7000 | 3000 ~ 7000 | 4000 | 2800 ~ 5200 | 2400 ~ 7300 | 1800 | 1800 | 1800 | - | - | - | 3000 |
Rated Torque (Range)(N・m) | 0.1 to 30 / 30.1 to 60 | - | 0.1 to 30 | 0.1 to 30 / 30.1 to 60 | 0.1 to 30 / 30.1 to 60 / 60.1 to 200 / 200.1 to 2500 | 0.1 to 30 / 60.1 to 200 / 200.1 to 2500 | 0.1 to 30 / 30.1 to 60 / 60.1 to 200 / 200.1 to 2500 | 0.1 to 30 | 0.1 to 30 | 0.1 to 30 / 60.1 to 200 | 0.1 to 30 / 30.1 to 60 / 60.1 to 200 | 0.1 to 30 / 30.1 to 60 / 60.1 to 200 / 200.1 to 2500 | 0.1 to 30 / 60.1 to 200 / 200.1 to 2500 | 0.1 to 30 / 60.1 to 200 | 60.1 to 200 / 200.1 to 2500 | 0.1 to 30 / 30.1 to 60 / 60.1 to 200 / 200.1 to 2500 | 0.1 to 30 / 30.1 to 60 / 60.1 to 200 / 200.1 to 2500 | 0.1 to 30 | 0.1 to 30 / 60.1 to 200 | 60.1 to 200 | - | - | 0.1 to 30 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy